PCT2075: I²C-bus Fm+, 1 Degree C Accuracy | NXP Semiconductors

I²C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor and Thermal Watchdog

More

Features

General Features

  • Pin-for-pin replacement for LM75 series but allows up to 27 devices on the bus
  • Power supply range from 2.7 V to 5.5 V
  • Temperatures range from -55 °C to +125 °C
  • Frequency range 20 kHz to 1 MHz with SMBus time-out to prevent hanging up the bus
  • 1 MHz Fast-mode Plus 30 mA SDA drive allows more devices on the same bus but is backward compatible to Fast-mode and Standard-mode
  • 11-bit ADC that offers a temperature resolution of 0.125 °C
  • Temperature accuracy of:
    • ±1 °C (max.) from -25 °C to +100 °C
    • ±2 °C (max.) from -55 °C to +125 °C
  • Programmable temperature threshold and hysteresis set points during operation
  • Supply current of <1.0 μA in shut-down mode for power conservation
  • Stand-alone operation as thermostat at power-up
  • ESD protection exceeds 2000 V HBM per JESD22-A114 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Small 8-pin package types: SO8, TSSOP8 and 2 mm x 3 mm HWSON8
  • Small 6-pin package type: TSOP6

Comparison Table

All devices have identical I²C interface, LM75 Type registers, temperature accuracy and power supply range/consumption

Buy/Parametrics










































































































N true 0 PSPPCT2075en 10 Data Sheet Data Sheet t520 1 Package Information Package Information t790 3 Packing Information Packing Information t935 3 Selector Guide Selector Guide t528 1 Supporting Information Supporting Information t531 2 en_US en_US en Data Sheet Data Sheet 1 1 10.1 English PCT2075 data sheet. 1442057179810732184638 PSP 511.4 KB None None documents None 1442057179810732184638 /docs/en/data-sheet/PCT2075.pdf 511371 /docs/en/data-sheet/PCT2075.pdf PCT2075 documents N N 2016-10-08 I2C-bus Fm+, 1 degree C accuracy, digital temperature sensor and thermal watchdog /docs/en/data-sheet/PCT2075.pdf /docs/en/data-sheet/PCT2075.pdf Data Sheet N 980000996212993340 2023-08-23 pdf N en Sep 15, 2021 980000996212993340 Data Sheet Y N I2C-bus Fm+, 1 degree C accuracy, digital temperature sensor and thermal watchdog PDF Package Information Package Information 3 2 1.1 English Outline and soldering footprint drawings of SO8 package 1455079789802691427607 PSP 175.4 KB None None documents None 1455079789802691427607 /docs/en/package-information/SOT96-1.pdf 175406 /docs/en/package-information/SOT96-1.pdf SOT96-1 documents N N 2016-10-08 Plastic, small outline package; 8 terminals; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body /docs/en/package-information/SOT96-1.pdf /docs/en/package-information/SOT96-1.pdf Package Information N 302435339416912908 2024-10-24 pdf N en Jan 9, 2017 302435339416912908 Package Information Y N Plastic, small outline package; 8 terminals; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body PDF 3 1.1 English 1455079767240717683478 PSP 195.1 KB None None documents None 1455079767240717683478 /docs/en/package-information/SOT1069-2.pdf 195064 /docs/en/package-information/SOT1069-2.pdf SOT1069-2 documents N N 2016-06-10 HWSON8: plastic thermal enhanced very very thin small outline package, no leads; 8 terminals; /docs/en/package-information/SOT1069-2.pdf /docs/en/package-information/SOT1069-2.pdf Package Information N 302435339416912908 2024-03-12 pdf N en Jun 10, 2016 302435339416912908 Package Information Y N HWSON8: plastic thermal enhanced very very thin small outline package, no leads; 8 terminals; 4 1.0 English 1455079182633718471287 PSP 255.0 KB None None documents None 1455079182633718471287 /docs/en/package-information/SOT1353-1.pdf 255000 /docs/en/package-information/SOT1353-1.pdf SOT1353-1 documents N N 2016-02-12 plastic surface-mounted package (TSOP6); 6 leads /docs/en/package-information/SOT1353-1.pdf /docs/en/package-information/SOT1353-1.pdf Package Information N 302435339416912908 2022-12-07 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic surface-mounted package (TSOP6); 6 leads Packing Information Packing Information 3 5 1.0 English 1442131193747703574717 PSP 200.5 KB None None documents None 1442131193747703574717 /docs/en/packing/SOT1069-2_147.pdf 200499 /docs/en/packing/SOT1069-2_147.pdf SOT1069-2_147 documents N N 2014-05-06 HWSON8; Reel pack, SMD, 7"Q2/T3 Turned 90 degree product orientationOrderable part number ending, 147 or ZOrdering code (12NC) ending 147 /docs/en/packing/SOT1069-2_147.pdf /docs/en/packing/SOT1069-2_147.pdf Packing Information N 145666923842250347 2024-03-13 pdf N en May 6, 2014 145666923842250347 Packing Information Y N HWSON8; Reel pack, SMD, 7"Q2/T3 Turned 90 degree product orientationOrderable part number ending, 147 or ZOrdering code (12NC) ending 147 6 2.0 English 1442131194585714093488 PSP 237.4 KB Registration without Disclaimer None documents Extended 1442131194585714093488 /secured/assets/documents/en/packing/SOT96-1_118.pdf 237384 /secured/assets/documents/en/packing/SOT96-1_118.pdf SOT96-1_118 documents Y N 2013-04-19 SO8; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /webapp/Download?colCode=SOT96-1_118 /secured/assets/documents/en/packing/SOT96-1_118.pdf Packing Information N 145666923842250347 2024-03-13 pdf Y en Apr 19, 2013 145666923842250347 Packing Information Y N SO8; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 7 1.0 English Packing info for TSSOP8 package 1442131705242712040486 PSP 218.8 KB None None documents None 1442131705242712040486 /docs/en/packing/SOT505-1_118.pdf 218803 /docs/en/packing/SOT505-1_118.pdf SOT505-1_118 documents N N 2013-04-17 TSSOP8; Reel pack; SMD, 13"Q1/T1 Standard product orientationOrderable part number ending ,118 or JOrdering code (12NC) ending 118 /docs/en/packing/SOT505-1_118.pdf /docs/en/packing/SOT505-1_118.pdf Packing Information N 145666923842250347 2024-10-21 pdf N en Apr 15, 2013 145666923842250347 Packing Information Y N TSSOP8; Reel pack; SMD, 13"Q1/T1 Standard product orientationOrderable part number ending ,118 or JOrdering code (12NC) ending 118 Selector Guide Selector Guide 1 8 2.1 English 1442126252734722248255 PSP 3.3 MB None None documents None 1442126252734722248255 /docs/en/product-selector-guide/75017085.pdf 3301382 /docs/en/product-selector-guide/75017085.pdf 75017085 documents N N 2016-10-08 Application guide: Flat-panel TV sets /docs/en/product-selector-guide/75017085.pdf /docs/en/product-selector-guide/75017085.pdf Selector Guide N 553557935274807777 2025-02-11 pdf N en Mar 12, 2012 553557935274807777 Selector Guide Y N Application guide: Flat-panel TV sets Supporting Information Supporting Information 2 9 1.0 English Reflow Soldering temperature profile 1442122749741692602431 PSP 34.6 KB None None documents None 1442122749741692602431 /docs/en/supporting-information/Reflow_Soldering_Profile.pdf 34577 /docs/en/supporting-information/Reflow_Soldering_Profile.pdf REFLOW_SOLDERING_PROFILE documents N N 2016-10-08 Reflow Soldering Profile /docs/en/supporting-information/Reflow_Soldering_Profile.pdf /docs/en/supporting-information/Reflow_Soldering_Profile.pdf Supporting Information N 371282830530968666 2024-11-28 pdf N en Feb 17, 2014 371282830530968666 Supporting Information Y N Reflow Soldering Profile 10 1.0 English Footprint for Wave Soldering 1442126382106720903168 PSP 8.3 KB None None documents None 1442126382106720903168 /docs/en/supporting-information/SO-SOJ-WAVE.pdf 8260 /docs/en/supporting-information/SO-SOJ-WAVE.pdf SO-SOJ-WAVE documents N N 2013-07-15 Footprint for Wave Soldering /docs/en/supporting-information/SO-SOJ-WAVE.pdf /docs/en/supporting-information/SO-SOJ-WAVE.pdf Supporting Information N 371282830530968666 2024-10-21 pdf N en Oct 8, 2009 371282830530968666 Supporting Information Y N Footprint for Wave Soldering false 0 PCT2075 downloads en true 1 Y PSP Y Y Data Sheet 1 /docs/en/data-sheet/PCT2075.pdf 2016-10-08 1442057179810732184638 PSP 1 Sep 15, 2021 Data Sheet PCT2075 data sheet. PDF None /docs/en/data-sheet/PCT2075.pdf English documents 511371 None 980000996212993340 2023-08-23 N /docs/en/data-sheet/PCT2075.pdf I2C-bus Fm+, 1 degree C accuracy, digital temperature sensor and thermal watchdog /docs/en/data-sheet/PCT2075.pdf documents 980000996212993340 Data Sheet N en None Y pdf 10.1 N N I2C-bus Fm+, 1 degree C accuracy, digital temperature sensor and thermal watchdog 511.4 KB PCT2075 N 1442057179810732184638 Package Information 3 /docs/en/package-information/SOT96-1.pdf 2016-10-08 1455079789802691427607 PSP 2 Jan 9, 2017 Package Information Outline and soldering footprint drawings of SO8 package PDF None /docs/en/package-information/SOT96-1.pdf English documents 175406 None 302435339416912908 2024-10-24 N /docs/en/package-information/SOT96-1.pdf Plastic, small outline package; 8 terminals; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body /docs/en/package-information/SOT96-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N Plastic, small outline package; 8 terminals; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body 175.4 KB SOT96-1 N 1455079789802691427607 /docs/en/package-information/SOT1069-2.pdf 2016-06-10 1455079767240717683478 PSP 3 Jun 10, 2016 Package Information None /docs/en/package-information/SOT1069-2.pdf English documents 195064 None 302435339416912908 2024-03-12 N /docs/en/package-information/SOT1069-2.pdf HWSON8: plastic thermal enhanced very very thin small outline package, no leads; 8 terminals; /docs/en/package-information/SOT1069-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N HWSON8: plastic thermal enhanced very very thin small outline package, no leads; 8 terminals; 195.1 KB SOT1069-2 N 1455079767240717683478 /docs/en/package-information/SOT1353-1.pdf 2016-02-12 1455079182633718471287 PSP 4 Feb 8, 2016 Package Information None /docs/en/package-information/SOT1353-1.pdf English documents 255000 None 302435339416912908 2022-12-07 N /docs/en/package-information/SOT1353-1.pdf plastic surface-mounted package (TSOP6); 6 leads /docs/en/package-information/SOT1353-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic surface-mounted package (TSOP6); 6 leads 255.0 KB SOT1353-1 N 1455079182633718471287 Packing Information 3 /docs/en/packing/SOT1069-2_147.pdf 2014-05-06 1442131193747703574717 PSP 5 May 6, 2014 Packing Information None /docs/en/packing/SOT1069-2_147.pdf English documents 200499 None 145666923842250347 2024-03-13 N /docs/en/packing/SOT1069-2_147.pdf HWSON8; Reel pack, SMD, 7"Q2/T3 Turned 90 degree product orientationOrderable part number ending, 147 or ZOrdering code (12NC) ending 147 /docs/en/packing/SOT1069-2_147.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N HWSON8; Reel pack, SMD, 7"Q2/T3 Turned 90 degree product orientationOrderable part number ending, 147 or ZOrdering code (12NC) ending 147 200.5 KB SOT1069-2_147 N 1442131193747703574717 /secured/assets/documents/en/packing/SOT96-1_118.pdf 2013-04-19 1442131194585714093488 PSP 6 Apr 19, 2013 Packing Information Registration without Disclaimer /secured/assets/documents/en/packing/SOT96-1_118.pdf English documents 237384 None 145666923842250347 2024-03-13 Y /webapp/Download?colCode=SOT96-1_118 SO8; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /secured/assets/documents/en/packing/SOT96-1_118.pdf documents 145666923842250347 Packing Information N en Extended Y pdf 2.0 Y N SO8; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 237.4 KB SOT96-1_118 N 1442131194585714093488 /docs/en/packing/SOT505-1_118.pdf 2013-04-17 1442131705242712040486 PSP 7 Apr 15, 2013 Packing Information Packing info for TSSOP8 package None /docs/en/packing/SOT505-1_118.pdf English documents 218803 None 145666923842250347 2024-10-21 N /docs/en/packing/SOT505-1_118.pdf TSSOP8; Reel pack; SMD, 13"Q1/T1 Standard product orientationOrderable part number ending ,118 or JOrdering code (12NC) ending 118 /docs/en/packing/SOT505-1_118.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N TSSOP8; Reel pack; SMD, 13"Q1/T1 Standard product orientationOrderable part number ending ,118 or JOrdering code (12NC) ending 118 218.8 KB SOT505-1_118 N 1442131705242712040486 Selector Guide 1 /docs/en/product-selector-guide/75017085.pdf 2016-10-08 1442126252734722248255 PSP 8 Mar 12, 2012 Selector Guide None /docs/en/product-selector-guide/75017085.pdf English documents 3301382 None 553557935274807777 2025-02-11 N /docs/en/product-selector-guide/75017085.pdf Application guide: Flat-panel TV sets /docs/en/product-selector-guide/75017085.pdf documents 553557935274807777 Selector Guide N en None Y pdf 2.1 N N Application guide: Flat-panel TV sets 3.3 MB 75017085 N 1442126252734722248255 Supporting Information 2 /docs/en/supporting-information/Reflow_Soldering_Profile.pdf 2016-10-08 1442122749741692602431 PSP 9 Feb 17, 2014 Supporting Information Reflow Soldering temperature profile None /docs/en/supporting-information/Reflow_Soldering_Profile.pdf English documents 34577 None 371282830530968666 2024-11-28 N /docs/en/supporting-information/Reflow_Soldering_Profile.pdf Reflow Soldering Profile /docs/en/supporting-information/Reflow_Soldering_Profile.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N Reflow Soldering Profile 34.6 KB REFLOW_SOLDERING_PROFILE N 1442122749741692602431 /docs/en/supporting-information/SO-SOJ-WAVE.pdf 2013-07-15 1442126382106720903168 PSP 10 Oct 8, 2009 Supporting Information Footprint for Wave Soldering None /docs/en/supporting-information/SO-SOJ-WAVE.pdf English documents 8260 None 371282830530968666 2024-10-21 N /docs/en/supporting-information/SO-SOJ-WAVE.pdf Footprint for Wave Soldering /docs/en/supporting-information/SO-SOJ-WAVE.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N Footprint for Wave Soldering 8.3 KB SO-SOJ-WAVE N 1442126382106720903168 true Y Products

Documentation

Quick reference to our documentation types.

10 documents

Compact List

Data Sheet (1)
Package Information (3)
Packing Information (3)
Selector Guide (1)
Supporting Information (2)

Design Files

Quick reference to our design files types.

4 design files

Hardware

Quick reference to our board types.

4 hardware offerings

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?