SOT481-2: TSSOP56 | NXP Semiconductors

SOT481-2: TSSOP56


Overview

plastic, thin shrink small outline package; 56 leads; 0.4 mm pitch; 11.3 mm x 4.4 mm x 1.2 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TSSOP56 surface mount double TSSOP 11.3 x 4.4 x 1.2 56 plastic
Manufacture Code Reference Codes Issue Date
SOT481 MO-194(JEDEC 2001-11-24
Part Description Quick access
18-bit registered driver (3-State)