SOT510-1: TSSOP38 | NXP Semiconductors

SOT510-1: TSSOP38


Overview

plastic, thin shrink small outline package; 38 leads; 0.5 mm pitch; 9.7 mm x 4.4 mm x 1.1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TSSOP38 surface mount double TSSOP 9.7 x 4.4 x 1.1 38 plastic
Manufacture Code Reference Codes Issue Date
SOT510 MO-153(JEDEC 2005-11-02
Part Description Quick access
5 V mixer/oscillator and low noise PLL synthesizer for hybrid terrestrial tuner (digital and analog)
5 V mixer/oscillator and low noise PLL synthesizer for hybrid terrestrial tuner (digital and analog)
5 V mixer/oscillator and low noise PLL synthesizer for hybrid terrestrial tuner (digital and analog)
5 V mixer/oscillator and low noise PLL synthesizer for hybrid terrestrial tuner (digital and analog)