SOT403-3: TSSOP16 | NXP Semiconductors

SOT403-3: TSSOP16


Overview

TSSOP16, plastic, thin shrink small outline package; 16 terminals; 0.65 mm pitch; 4.4 mm x 5 mm x 1.05 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TSSOP16 surface mount double TSSOP 4.4 x 5 x 1.05 16 plastic
Manufacture Code Reference Codes Issue Date
98ASH70247A TS-PDSO-G16(JEDEC 2017-06-11
Part Description Quick access
8-bit MCU, HC08 core, 8KB Flash, 8MHz, -40/+85degC, Automotive Qualified, SOP 16
Kinetis E 32-bit MCU, ARM Cortex-M0+ core, 8KB Flash, Automotive Qualified, 48MHz, 16TSSOP
S08SF 8-bit MCU, S08 core, 4KB Flash, 40MHz, SOP 16
CI 908QY2A NITRON SOG
8-bit MCU, S08 core, 16KB Flash, 20MHz, -40/+125degC, Automotive Qualified, SOP 16
S08SH 8-bit MCU, S08 core, 32KB Flash, 40MHz, SOP 16
8-bit MCU, S08 core, 4KB Flash, 40MHz, -40/+85degC, Automotive Qualified, SOP 16
1.5K FLASH W/ADC
S08SE 8-bit MCU, S08 core, 4KB Flash, 20MHz, SOP 16
4K FLASH W/ADC
8-bit MCU, S08 core, 32KB Flash, 40MHz, -40/+105degC, Automotive Qualified, SOP 16
S08SH 8-bit MCU, S08 core, 16KB Flash, 40MHz, SOP 16
4K FLASH W/ADC
8-bit MCU, S08 core, 16KB Flash, 20MHz, -40/+105degC, Automotive Qualified, SOP 16
5V Full-featured MCU with Rich Analog
S08QE 8-bit MCU, S08 core, 4KB Flash, 20MHz, SOP 16
9S08 UC W/ 8K 0.25UM SGF
S08PA 8-bit MCU, S08 core, 16KB Flash, SOP 16
5V Full-featured MCU with Rich Analog
CI 908QY4A SOG
RS08KB 8-bit MCU, RS08 core, 12KB Flash, 20MHz, SOP 16
S08PA 8-bit MCU, S08 core, 8KB Flash, SOP 16
8-bit MCU, S08 core, 16KB Flash, 40MHz, -40/+85degC, Automotive Qualified, SOP 16
8-bit MCU, HC08 core, 1.5KB Flash, 8MHz, -40/+105degC, Automotive Qualified, SOP 16
RS08KA 8-bit MCU, RS08 core, 4KB Flash, 20MHz, SOP 16
S08SE 8-bit MCU, S08 core, 8KB Flash, 20MHz, SOP 16
8-bit MCU, S08 core, 8KB Flash, 20MHz, -40/+105degC, Automotive Qualified, SOP 16
Kinetis E 32-bit MCU, ARM Cortex-M0+ core, 8KB Flash, Automotive Qualified, 48MHz, 16TSSOP
NITRON 1.5K FLASH W/O ADC
RS08KB 8-bit MCU, RS08 core, 8KB Flash, 20MHz, SOP 16
8-bit MCU, S08 core, 4KB Flash, 40MHz, -40/+125degC, Automotive Qualified, SOP 16
8-bit MCU, S08 core, 32KB Flash, 36MHz, -40/+150degC, Automotive Qualified, SOP 16
8-bit MCU, HC08 core, 4KB Flash, 8MHz, -40/+85degC, Automotive Qualified, SOP 16
CI 908QY4A SOG
S08SH 8-bit MCU, S08 core, 8KB Flash, 40MHz, SOP 16
S08QG 8-bit MCU, S08 core, 8KB Flash, 20MHz, SOP 16
8-bit MCU, S08 core, 16KB Flash, 36MHz, -40/+150degC, Automotive Qualified, SOP 16
8-bit MCU, S08 core, 16KB Flash, 20MHz, -40/+125degC, Automotive Qualified, SOP 16
8-bit MCU, S08 core, 8KB Flash, 40MHz, -40/+105degC, Automotive Qualified, SOP 16
8-bit MCU, S08 core, 4KB Flash, 40MHz, -40/+85degC, Automotive Qualified, SOP 16
S08QG 8-bit MCU, S08 core, 4KB Flash, 20MHz, SOP 16
8-bit MCU, S08 core, 32KB Flash, 40MHz, -40/+85degC, Automotive Qualified, SOP 16
S08SH 8-bit MCU, S08 core, 4KB Flash, 40MHz, SOP 16
S08QB 8-bit MCU, S08 core, 4KB Flash, 20MHz, SOP 16
1.5K FLASH W/O ADC
8-bit MCU, S08 core, 4KB Flash, 40MHz, -40/+125degC, Automotive Qualified, SOP 16
1.5K FLASH W/O ADC
S08SH 8-bit MCU, S08 core, 32KB Flash, 40MHz, SOP 16
S08SE 8-bit MCU, S08 core, 8KB Flash, 20MHz, SOP 16
S08QE 8-bit MCU, S08 core, 8KB Flash, 20MHz, SOP 16
S08SH 8-bit MCU, S08 core, 16KB Flash, 40MHz, SOP 16
S08QG 8-bit MCU, S08 core, 4KB Flash, 20MHz, SOP 16
8-bit MCU, HC08 core, 1.5KB Flash, 8MHz, -40/+125degC, Automotive Qualified, SOP 16
8-bit MCU, S08 core, 4KB Flash, 40MHz, -40/+105degC, Automotive Qualified, SOP 16
Kinetis E 32-bit MCU, ARM Cortex-M0+ core, 8KB Flash, Automotive Qualified, 48MHz, 16TSSOP
CI 908QY1A SOG
8-bit MCU, S08 core, 8KB Flash, 40MHz, -40/+125degC, Automotive Qualified, SOP 16
8-bit MCU, S08 core, 8KB Flash, 40MHz, -40/+85degC, Automotive Qualified, SOP 16
NITRON 1.5K FLASH W/ADC
8-bit MCU, HC08 core, 4KB Flash, 8MHz, -40/+85degC, Automotive Qualified, SOP 16
8-bit MCU, S08 core, 16KB Flash, 20MHz, -40/+105degC, Automotive Qualified, SOP 16
S08PA 8-bit MCU, S08 core, 4KB Flash, SOP 16
FINISHED GOOD
8-bit MCU, S08 core, 16KB Flash, 40MHz, -40/+125degC, Automotive Qualified, SOP 16
S08PT 8-bit MCU, S08 core, 8KB Flash, SOP 16
S08SE 8-bit MCU, S08 core, 4KB Flash, 20MHz, SOP 16
RS08KB 8-bit MCU, RS08 core, 4KB Flash, 20MHz, SOP 16
CI 908QY4A SOG
1.5K FLASH W/ADC
8-bit MCU, S08 core, 8KB Flash, 20MHz, -40/+125degC, Automotive Qualified, SOP 16
5V Full-featured MCU with Rich Analog
S08SH 8-bit MCU, S08 core, 4KB Flash, 40MHz, SOP 16
S08PT 8-bit MCU, S08 core, 16KB Flash, SOP 16
8-bit MCU, S08 core, 16KB Flash, 20MHz, -40/+125degC, Automotive Qualified, SOP 16
8BIT MCU 8K FLASH PBFREE
5V Full-featured MCU with Rich Analog
S08QG 8-bit MCU, S08 core, 8KB Flash, 20MHz, SOP 16
S08SH 8-bit MCU, S08 core, 8KB Flash, 40MHz, SOP 16
8-bit MCU, HC08 core, 16KB Flash, 8MHz, -40/+125degC, Automotive Qualified, SOP 16
S08QB 8-bit MCU, S08 core, 8KB Flash, 20MHz, SOP 16
8-bit MCU, S08 core, 16KB Flash, 40MHz, -40/+125degC, Automotive Qualified, SOP 16
8-bit MCU, S08 core, 32KB Flash, 40MHz, -40/+125degC, Automotive Qualified, SOP 16
NITRON 4K FLASH W/ADC
4K FLASH W/ADC