8-bit C4 Small Package SC4 MCUs | NXP Semiconductors

8-bit C4 Small Package SC4 MCUs

Block Diagram

NXP S08SC4 Microcontroller Block Diagram

Freescale S08SC4 Microcontroller Block Diagram

Features

General

  • 20 MHz bus speed
  • 4 KB flash
  • 256B RAM
  • 1x SCI
  • Up to 8-channel 10-bit ADC
  • 2 x 2-channel 16-bit timers
  • Single wire debug module (BDM)
  • 4.5 - 5.5 operating voltage
  • 16 TSSOP package

Buy/Parametrics

2 results

Exclude 2 NRND

Order

CAD Model

Status

Package Type

Package Termination Count

Budgetary Price excluding tax

Flash (kB)

RAM (kB)

Core Type

Operating Frequency [Max] (MHz)

Supply Voltage [min] (V)

Supply Voltage [max] (V)

GPIO

Ambient Operating Temperature (Min to Max) (℃)

SCI

End of Life

TSSOP16

16

1K @ US$1.06

4

0.26

S08

20

2.7

5.5

12

-40 to 85

1

End of Life

TSSOP16

16

1K @ US$1.16

4

0.26

S08

20

2.7

5.5

12

-40 to 85

1

Documentation

Quick reference to our documentation types.

1-10 of 27 documents

Compact List

Application Note (21)
Show All

Design Files

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

1-5 of 10 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

Recently viewed products

There are no recently viewed products to display.