S08SC4 Evaluation and Demonstration Board | NXP Semiconductors

S08SC4 Evaluation and Demonstration Board

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

8-Bit S08 MCUs

Features

Memory

  • S08SC4, 16 TSSOP, 4K Bytes Flash, 256 Bytes RAM

Connectivity

  • Integrated P&E USB-BDM
  • On-board Virtual Serial Port
  • SCI signals connected to P&E’s Embedded Multilink through jumpers
  • P&E’s Embedded Multilink circuitry populated on the bottom

Power Management

  • Power Input Selection Jumpers for selecting the input voltage source
  • Power Input from Embedded Multilink to LDO regulator
  • Power Input from DC Power Jack to LDO regulator, regulated VDD output at 5.0 V
  • Power Input from MCU_PORT connector

User Components Provided

  • External Crystal Circuitry Layout
  • LIN PHY with Molex connector
  • 2 User LED’s w/ Enable
  • 2 User Push Buttons w/ Enable
  • 5K Ohm POT w/ Enable

Connectors

  • 40-Pin MCU I/O pass-through connector
  • RS-232 Serial Port w/ DB9-F Connector
  • USB Connector

Buy Options

DEMO9S08SC4-Image

Click to expand

  • DEMO9S08SC4
    Active

  • Demo board for the S08SC4, Potentiometer and port outputs.

  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

1-10 of 22 documents

Compact List

Application Note (19)
Show All

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

Recently viewed products

View or edit your browsing history