S08LG32 Demonstration Board | NXP Semiconductors

S08LG32 Demonstration Board

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

8-Bit S08 MCUs

Features

Microcontroller

  • MC9S08LG32, 80 LQFP

Connectivity

  • Integrated P&E USB-BDM
  • 5K ohm POT w /LP filter for ADC input
  • 80-pin MCU I/O pin header
  • 2.0 mm barrel connector
  • USB connector

Power Management

  • On-board +5 V regulator

Display

  • On-board 4x40 custom LCD glass

Components

  • 10 push switches; 8 user, 1 reset, 1 IRQ
  • 12 LED indicators; 8 user, VDD, IRQ, USB, and reset

Documentation

Quick reference to our documentation types.

9 documents

Compact List

Application Note (7)
Quick Reference Guide (1)
User Guide (1)

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.