S12P and MC33812 Small Engine Control Reference Design | NXP Semiconductors

S12P and MC33812 Small Engine Control Reference Design

Roll over image to zoom in

Block Diagram

MC44812/S12P Small Engine

KIT33812ECUEVME Small Engine System Control - Block Diagram

Supported Devices

Processors and Microcontrollers

16-Bit S12 and S12X MCUs

Power Management

Pre-Drivers

Features

Functionality

  • Designed to operate over the range of ~4.7 V ≤ VPWR ≤ 36 V
  • Fuel injector driver current limit: 4.0 A typical
  • Ignition pre-driver can drive IGBT or Darlington bipolar junction transistors
  • Ignition pre-driver has independent high and low side outputs
  • Relay driver current limit: 4.0 A typical
  • Lamp driver current limit: 1.5 A typical
  • All external outputs protected against short to battery, over-current
  • Ignition and other drivers protected against over-temperature
  • Interfaces directly with to MCU using 5.0 V parallel interface
  • VCC voltage pre-regulator provides +5.0 V power for the MCU
  • MCU Power. On RESET generator
  • MCU watchdog timer circuit with parallel refresh/time setting line
  • Independent fault annunciation outputs for ignition and injection

Debugging

  • ISO-9141 K-Line transceiver for communicating diagnostic messages

Buy Options

KIT33812ECUEVME-Image

Click to expand

  • KIT33812ECUEVME
    Active

  • Reference Design - MC33812 / S12P, Small Engine Control.

  • $276.01 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
N true 0 PSPKIT33812ECUEVMEen 1 User Guide User Guide t792 1 en_US en_US 1 1 3.0 English NXP<sup>&#174;</sup> Small Engine Reference Design Kit for the MC33812 1250884878187706158769 DSP 3.1 MB None None documents Y None 1250884878187706158769 /docs/en/user-guide/KT33812ECUUG.pdf 3091188 /docs/en/user-guide/KT33812ECUUG.pdf KT33812ECUUG N N 2016-10-31 KIT33812ECUEVME, Small Engine Reference Design User Manual - User Guide /docs/en/user-guide/KT33812ECUUG.pdf /docs/en/user-guide/KT33812ECUUG.pdf User Guide N 132339537837198660 2023-06-19 pdf N en Nov 17, 2009 User Guide t792 User Guide User Guide Y N KIT33812ECUEVME, Small Engine Reference Design User Manual - User Guide false en false 0 KIT33812ECUEVME downloads en true 0 Y DSP User Guide 1 /docs/en/user-guide/KT33812ECUUG.pdf 2016-10-31 1250884878187706158769 DSP 1 Nov 17, 2009 User Guide User Guide NXP<sup>&#174;</sup> Small Engine Reference Design Kit for the MC33812 Y None /docs/en/user-guide/KT33812ECUUG.pdf English 3091188 None User Guide 2023-06-19 N /docs/en/user-guide/KT33812ECUUG.pdf KIT33812ECUEVME, Small Engine Reference Design User Manual - User Guide /docs/en/user-guide/KT33812ECUUG.pdf documents 132339537837198660 User Guide N en None Y t792 pdf 3.0 N N KIT33812ECUEVME, Small Engine Reference Design User Manual - User Guide 3.1 MB KT33812ECUUG N 1250884878187706158769 true Y Designs

Documentation

Quick reference to our documentation types.

1 document

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history