MC9S12XF512 Evaluation Board | NXP Semiconductors

MC9S12XF512 Evaluation Board

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

16-Bit S12 and S12X MCUs

Features

Microcontroller

  • S12XF512MLM MCU
  • Selectable 4 MHz oscillator module (socketed) or a 4 MHz crystal

Connectivity

  • 2 x NXP TJA1080 FlexRay transceiver
  • 1 x NXP MC33742 system basic chip for hi-speed CAN communication
  • BDM connector for external in-circuit debugging
  • Header connectors with all microcontroller signals
  • One CAN connector with transceiver integrated in the MC33742
  • Two FlexRay connectors with two transceivers

Components

  • Eight user LEDs
  • Two push-buttons
  • Reset push button for the MCU and/or the SBC

Buy Options

EVB9S12XF512E-Image

Click to expand

  • For a quantity of 1

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Recently viewed products

There are no recently viewed products to display.