MC9S12NE64 Family Demonstration Board | NXP Semiconductors

MC9S12NE64 Family Demonstration Board

Roll over image to zoom in

Product Details

Features

Microcontroller

  • Demonstration board with a 64K flash MC9S12NE64 MCU, clear enclosed plastic case, DB9 RS-232 serial port, switches, LEDs, potentiometer, MCU pin-breakout header, and Ethernet port

Connectivity

  • MC9S12NE64 Game and the source code

Power Management

  • Universal power supply included

Tools and OS Support

  • Learn the MC9S12NE64 MCU quickly with demonstration code including low-level Ethernet drives, analog-to-digital, timer, PWM, and keyboard interrupt routines
  • Modify demo code or develop new code for the MC9S12NE64 in assembly or C using free CodeWarrior® Development Suite for HCS12, Special Edition
  • Program and debug code using free CodeWarrior Development Studio for HCS12, Special Edition through DB9 serial port and included RS-232 serial cable or optional BDM Multilink

User Components

    Third-party TCP/IP stacks with complete documentation from leading third-party developers offering a range of software price points

  • Multiple software demonstrations using the TCP/IP stacks
  • Evaluation TCP/IP stacks including an open source stack

Buy Options

DEMO9S12NE64E-Image

Click to expand

  • DEMO9S12NE64E
    Active

  • 9S12NE64 DEMO BOARD.

  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Recently viewed products

There are no recently viewed products to display.