S08EL/SL Demonstration Board | NXP Semiconductors

S08EL/SL Demonstration Board

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

8-Bit S08 MCUs

Features

Microcontroller

    MC9S08EL32, 28 TSSOP

  • 32K Bytes Flash
  • 1K Bytes RAM
  • 512K Bytes EEPROM
  • Internal Oscillator

User Components Provided

  • 3 Push Switches; 2 User, 1 Reset
  • 7 LED Indicators; 2 User, VDD, USB Power, USB Power Out
  • 5K ohm POTs with LP Filter
  • Light Sensor with LP Filter and Op Amp

Connectivity

  • BDM_PORT header for BDM cable support (not installed)
  • MCU_PORT socket headers for access to MCU I/O signals
  • Optional Power from USB-BDM or MCU_PORT connector
  • LIN PHY with 2, 4-pos Molex connectors
  • Integrated P&E USB-BDM
  • Power Input Selection Jumpers
    • Power input from USB-BDM
    • Power input from onboard regulator
    • Power input from Connector J1
    • Optional Power output through Connector J1

Power Management

  • On-board +5 V regulator

Jumpers

  • PWR_SEL
  • VX_EN
  • USER_EN
  • COM_SEL

Connectors

  • 40-pin MCU I/O Connector
  • 2.0 mm Barrel Connector
  • BDM_PORT (not installed)
  • USB Connector
  • DB9 Connector

More

Buy Options

DEMO9S08EL32AUTO-Image

Click to expand

  • DEMO9S08EL32AUTO
    Active

  • S08EL/SL Demonstration Board.

  • Kit Contains:

    Order from distributors

    Documentation

    Quick reference to our documentation types.

    2 documents

    Compact List

    Design Resources

    Design Files

    Quick reference to our design files types.

    1 design file

    Support

    Recently viewed products

    There are no recently viewed products to display.