S12ZVM 3-Phase Electrical Water Pump (EWP) Reference Design | NXP Semiconductors

S12ZVM 3-Phase Electrical Water Pump (EWP) Reference Design

Roll over image to zoom in

Block Diagram

3-Phase Water Pump

S12ZVM-EWP-PMSM-BD Block Diagram

Supported Devices

Processors and Microcontrollers

S12 MagniV Mixed-Signal MCUs

Features

Functional

  • PMSM sensorless FOC algorithm supported
  • Software for over current, stall detection, under voltage, over voltage, over temperature protection
  • Speed control using PWM duty cycle and FreeMASTER
  • Fault clear and restart auto-mode if related macro enabled

Interfaces

  • PWM and LIN function integrated in one wire
  • BDM and SCI integrated in one plug: Four layers PCB with one layer components mounted

Power

  • 12 V system application, supply voltage range from 9 V to 18 V
  • 7 A input current, up to 80 W input power
  • Dual shunt current sampling
  • Hardware overvoltage, undervoltage, overcurrent, and short protection

Documentation

Quick reference to our documentation types.

7 documents

Compact List

Fact Sheet (1)
Quick Reference Guide (1)
User Guide (5)

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

8-Bit I<sup>2</sup>C-Bus and SMBus I/O Port with Interrupt, 2-Kbit EEPROM and 6 Address Pins

PCA9501

8-Bit I2C-Bus and SMBus I/O Port with Interrupt, 2-Kbit EEPROM and 6 Address Pins

buy options
HV Start-up Flyback Controller with Integrated MOSFET for 5 W Applications, F~Burst = 905 Hz

TEA1721BT

HV Start-up Flyback Controller with Integrated MOSFET for 5 W Applications, F~Burst = 905 Hz

buy options
View or edit your browsing history