Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
8-bit MCU, S08 core, 4KB Flash, 40MHz, -40/+85degC, Automotive Qualified, SOP 16
TSSOP16: TSSOP16, plastic, thin shrink small outline package; 16 terminals; 0.65 mm pitch; 4.4 mm x 5 mm x 1.05 mm body
12NC: 935319585574
Details
Order
12NC: 935319585534
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 4 |
RAM (kB) | 0.256 |
Core Type | S08 |
Operating Frequency [Max] (MHz) | 20 |
Supply Voltage [min] (V) | 2.7 |
Parameter | Value |
---|---|
Supply Voltage [max] (V) | 5.5 |
GPIO | 12 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
SCI | 1 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
S9S08SC4E0CTG(935319585574) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 62.2 | |
S9S08SC4E0CTGR(935319585534) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 62.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
S9S08SC4E0CTG (935319585574) | No | 3 | 260 | 40 | |||
S9S08SC4E0CTGR (935319585534) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
S9S08SC4E0CTG (935319585574) | 854231 | EAR99 |
S9S08SC4E0CTGR (935319585534) | 854231 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
S9S08SC4E0CTG (935319585574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
S9S08SC4E0CTGR (935319585534) | ||||
S9S08SC4E0CTG (935319585574) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
S9S08SC4E0CTGR (935319585534) | ||||
S9S08SC4E0CTG (935319585574) | 2017-09-28 | 2017-10-28 | 201708019I | S9S08LG32 S9S08SC4 S9S08RN16 and S9KEAZN8 Final Test Site Expansion from NXP-ATTJ to KESC Tianjin China |
S9S08SC4E0CTGR (935319585534) |
Our S08SC4 is a feature reduced version of the 8-bit S08SG4. Simplicity, small footprint, high performance and aggressive pricing make the S08SC4 the ideal solution for cost-sensitive and space constrained body applications. Low cost, improved quality and smaller board space are achieved with on-chip components that eliminate the need for an external crystal, LVI circuit, voltage regulator, I/O mux, watchdog circuit and analog-to-digital converter (ADC). The SC4 is available in a 16-pin TSSOP package and is pin and software compatible with the S08SG family, which allows customers to easily migrate to other devices as their needs grow.