SOT487-1: TSSOP32 | NXP Semiconductors

SOT487-1: TSSOP32


Overview

plastic, thin shrink small outline package; 32 leads; 0.65 mm pitch; 11 mm x 6.1 mm x 0.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TSSOP32 surface mount double TSSOP 11 x 6.1 x 0.9 32 plastic
Manufacture Code Reference Codes Issue Date
SOT487 MO-153(JEDEC 2003-02-18
Part Description Quick access
TDA6509TT
TDA6509ATT