SOT364-1: TSSOP56 | NXP Semiconductors

SOT364-1: TSSOP56


Overview

plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TSSOP56 surface mount double TSSOP 14 x 6.1 x 1.2 56 plastic
Manufacture Code Reference Codes Issue Date
SOT364 MO-153(JEDEC 2003-02-19
Part Description Quick access
CK408 (66/100/133/200 MHz) spread spectrum differential system clock generator
40 x 4 universal LCD driver for low multiplex rates
Universal LCD driver for multiplex rates up to 1:8
Automotive 40 × 4 LCD segment driver
Universal LCD driver for multiplex rates up to 1:8
Universal LCD driver for low multiplex rates
40 × 4 LCD segment driver
40-bit I2C-bus I/O port with RESET, OE and INT
40-bit I2C-bus I/O port with RESET, OE and INT
Glue chip 4
Universal LCD driver for low multiplex rates including a 6 channel PWM generator
Universal LCD driver for low multiplex rates including a 6 channel PWM generator
Automotive 40 x 4 LCD driver
40-bit Fm+ I2C-bus advanced I/O port with RESET, OE and INT
40 x 4 automotive LCD driver for low multiplex rates
4 x 44 automotive LCD driver
Automotive LCD driver for low multiplex rates including a 6 channel PWM generator
4 x 44 automotive LCD driver
Dual universal asynchronous receiver/transmitter (DUART)