40 x 4 LCD Segment Driver | NXP Semiconductors

40 x 4 LCD Segment Driver

See product image

Features

Key Features

  • Single chip LCD controller and driver
  • Selectable backplane drive configuration: static, 2, 3, or 4 backplane multiplexing
  • Selectable display bias configuration: static, 1⁄2, or 1⁄3
  • Internal LCD bias generation with buffers
  • 40 segment drives:
    • Up to 20 7-segment numeric characters
    • Up to 10 14-segment alphanumeric characters
    • Any graphics of up to 160 segments/elements
  • Auto-incrementing display data and instruction loading
  • Versatile blinking modes
  • Independent supplies of VLCD and VDD
  • 1.8 V to 5.5 V for VLCD
  • 1.8 V to 5.5 V for VDD
  • Ultra low-power consumption
  • 400 kHz I²C-bus interface
  • 5 MHz SPI-bus interface
  • Internally generated or externally supplied clock signal

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

7 documents

Compact List

Application Note (1)
Brochure (2)
Data Sheet (1)
Package Information (1)
Packing Information (1)
Selector Guide (1)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.