SOT355-1: TSSOP24 | NXP Semiconductors

SOT355-1: TSSOP24


Overview

plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TSSOP24 surface mount double TSSOP 7.8 x 4.4 x 1.1 24 plastic
Manufacture Code Reference Codes Issue Date
SOT355 MO-153(JEDEC 2003-02-19
Part Description Quick access
Single UART with I2C-bus/SPI interface, 128 bytes of transmit and receive FIFOs, IrDA SIR built-in support
Remote 16-bit I/O expander for I2C-bus with interrupt
8-channel I2C-bus switch with reset
I2C 40 V Voltage Source LED Controller
16-bit I2C-bus and SMBus low power I/O port with interrupt and reset
Low-voltage 16-bit I2C-bus GPIO with Agile I/O, interrupt and weak pull-up
Octal bus switch with individually I2C-bus controlled enables
Low-Cost Microcontrollers (MCUs) based on Arm® Cortex®M0+ Cores
8-channel I2C-bus multiplexer with reset
8-bit UFm 5 MHz I2C-bus 100 mA 40 V LED driver
Low-voltage 16-bit I2C-bus I/O port with interrupt and weak pull-up
8-channel ultra-low voltage, Fm+ I2C-bus switch with reset
16-bit 25 mA Voltage switch LED Driver with 400kHz I2C interface in TSSOP24 package.
Low-voltage translating 16-bit I2C-bus/SMBus I/O expander
10-bit bidirectional low voltage translator
Single UART with I2C-bus/SPI interface, 64 bytes of transmit and receive FIFOs, IrDA SIR built-in support
Bidirectional voltage-level translator for open-drain and push-pull applications
Low-voltage 16-bit I2C-bus I/O port with interrupt and Agile I/O
Remote 16-bit I/O expander for Fm+ I2C-bus with interrupt
Low-voltage 16-bit I2C-bus and SMBus low power I/O port with interrupt and reset
8-bit LVTTL to GTL transceiver
8-channel ultra-low voltage, Fm+ I2C-bus multiplexer with reset
Remote 16-bit I/O expander for Fm+ I2C-bus with reset
Low voltage mixer FM IF system with filter amplifier and data switch
Remote 16-bit I/O expander for Fm+ I2C-bus with interrupt and reset
Low-voltage translating 16-bit I2C-bus/SMBus I/O expander
Low-voltage 16-bit I2C-bus I/O port with interrupt
16-bit I2C-bus and SMBus low power I/O port with interrupt and reset
16-bit I2C-bus and SMBus, low power I/O port with interrupt
18 V tolerant SPI 16-bit/8-bit GPI with INT
16-bit 25 mA Voltage switch LED Driver with 400kHz I2C interface in TSSOP24 package.
Low-Cost Microcontrollers (MCUs) based on Arm® Cortex®M0+ Cores
16-bit I2C-bus and SMBus, low power I/O port with interrupt
Low voltage 16-bit I2C-bus I/O port with interrupt and reset
18 V tolerant SPI 16-bit GPI with maskable INT
16-bit I2C-bus and SMBus, level translating, low voltage GPIO with reset and interrupt
16-bit I2C-bus and SMBus I/O port with interrupt