P89LPC931A1FDH
|
8-bit microcontroller with accelerated two-clock 80C51 core 4 kB/8 kB 3 V byte-erasable flash |
|
P89LPC980FDH
|
8-bit microcontroller with accelerated two-clock 80C51 core, 4 kB/8 kB wide-voltage byte-erasable flash with 10-bit ADC |
|
P89LPC9381FDH
|
8-bit microcontroller with accelerated two-clock 80C51 core 4 kB 3 V byte-erasable flash with 10-bit ADC |
|
GTL2008PW
|
15-bit GTL-/GTL/GTL+ to LVTTL translator |
|
P89LPC9331FDH
|
8-bit microcontroller with accelerated two-clock 80C51 core, 4 kB/8 kB/16 kB 3 V byte-erasable flash with 8-bit ADCs |
|
GTL2006PW
|
13-bit GTL-/GTL/GTL+ to LVTTL translator |
|
GTL2007PW
|
12-bit GTL to LVTTL translator with power good control |
|
PCA9685PW
|
16-bit 25 mA Voltage switch LED Driver with 1 MHz I2C interface in TSSOP28 package. |
|
P89LPC9341FDH
|
8-bit microcontroller with accelerated two-clock 80C51 core, 4 kB/8 kB/16 kB 3 V byte-erasable flash with 8-bit ADCs |
|
P89LPC935FDH
|
8-bit microcontroller with accelerated two-clock 80C51 core 4 kB/8 kB/16 kB 3 V byte-erasable flash with 8-bit ADCs |
|
GTL2107PW
|
12-bit GTL-/GTL/GTL+ to LVTTL translator |
|
P89LPC9301FDH
|
8-bit microcontroller with accelerated two-clock 80C51 core 4 kB/8 kB 3 V byte-erasable flash |
|
P89LPC931FDH
|
8-bit microcontrollers with two-clock 80C51 core 4 kB/8 kB 3 V Flash with 256-byte data RAM |
|
P89LPC933FDH
|
8-bit microcontroller with accelerated two-clock 80C51 core 4 kB/8 kB/16 kB 3 V byte-erasable flash with 8-bit ADCs |
|
PCU9655PW
|
16-channel UFm 5 MHz bus 100 mA 40 V LED driver |
|
P89LPC933HDH
|
8-bit microcontroller with accelerated two-clock 80C51 core 4 kB/8 kB/16 kB 3 V byte-erasable flash with 8-bit ADCs |
|
P89LPC983FDH
|
8-bit microcontroller with accelerated two-clock 80C51 core, 4 kB/8 kB wide-voltage byte-erasable flash with 10-bit ADC |
|
P89LPC9351FDH
|
8-bit microcontroller with accelerated two-clock 80C51 core, 4 kB/8 kB/16 kB 3 V byte-erasable flash with 8-bit ADCs |
|
P89LPC985FDH
|
8-bit microcontroller with accelerated two-clock 80C51 core, 4 kB/8 kB wide-voltage byte-erasable flash with 10-bit ADC |
|
PCU9655PW1
|
16-channel UFm 5 MHz bus 100 mA 40 V LED driver |
|
LPC1114FDH28
|
Scalable Entry Level 32-bit Microcontroller (MCU) based on ARM Cortex-M0+/M0 Cores |
|
SC16IS762IPW
|
Dual UART with I2C-bus/SPI interface, 64 bytes of transmit and receive FIFOs, IrDA SIR built-in support |
|
LPC1112FDH28
|
Scalable Entry Level 32-bit Microcontroller (MCU) based on ARM Cortex-M0+/M0 Cores |
|
PCA9635PW
|
16-bit 25 mA Voltage switch LED Driver with 1 MHz I2C interface in TSSOP28 package. |
|
PCA8885TS
|
Capacitive 8-channel touch and proximity sensor with auto-calibration and very low power consumption |
|
SC16IS752IPW
|
Dual UART with I2C-bus/SPI interface, 64 bytes of transmit and receive FIFOs, IrDA SIR built-in support |
|
P89LPC9361FDH
|
8-bit microcontroller with accelerated two-clock 80C51 core, 4 kB/8 kB/16 kB 3 V byte-erasable flash with 8-bit ADCs |
|
P89LPC932A1FDH
|
8-bit microcontroller with accelerated two-clock 80C51 core 8 kB 3 V byte-erasable flash with 512-byte data EEPROM |
|
P89LPC9321FDH
|
8-bit microcontroller with accelerated two-clock 80C51 core 8 kB 3 V byte-erasable flash with 512-byte data EEPROM |
|
P89LPC938FDH
|
8-bit microcontroller with accelerated two-clock 80C51 core 8 kB 3 V byte-erasable Flash with 10-bit A/D converter |
|
PCA9558PW
|
8-bit I2C-bus and SMBus I/O port |
|
P89LPC936FDH
|
8-bit microcontroller with accelerated two-clock 80C51 core 4 kB/8 kB/16 kB 3 V byte-erasable flash with 8-bit ADCs |
|
P89LPC930FDH
|
8-bit microcontrollers with two-clock 80C51 core 4 kB/8 kB 3 V Flash with 256-byte data RAM |
|
PCA9575PW2
|
16-bit I2C-bus and SMBus, level translating, low voltage GPIO with reset and interrupt |
|
P89LPC934FDH
|
8-bit microcontroller with accelerated two-clock 80C51 core 4 kB/8 kB/16 kB 3 V byte-erasable flash with 8-bit ADCs |
|