SOT403-1: TSSOP16 | NXP Semiconductors

SOT403-1: TSSOP16


Overview

plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch, 5 mm x 4.4 mm x 1.1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TSSOP16 surface mount double TSSOP 5 x 4.4 x 0.9 16 plastic
Manufacture Code Reference Codes Issue Date
SOT403-1 MO-153(JEDEC 2019-12-10
Part Description Quick access
Low-voltage 8-bit I2C-bus and SMBus low power I/O port with interrupt, weak pull-up
Low-voltage, 8-bit I2C-bus and SMBus I/O expander with interrupt output, reset, and configuration registers
2-to-1 I2C-bus master selector with interrupt logic and reset
NTAG 5 boost
SPI to I2C-bus interface
4-channel I2C-bus switch with reset
I2C-bus to SPI bridge
Low-voltage translating, 8-bit I2C-bus/SMBus I/O expander
SPI to I2C-bus interface
Remote 8-bit I/O expander for I2C-bus with interrupt
Single UART with I2C-bus/SPI interface, 64 bytes of transmit and receive FIFOs, IrDA SIR built-in support
Low-Cost Microcontrollers (MCUs) based on Arm® Cortex®M0+ Cores
4-channel ultra-low voltage, Fm+ I2C-bus multiplexer with reset
Single UART with I2C-bus/SPI interface, 64 bytes of transmit and receive FIFOs, IrDA SIR built-in support
NTAG 5 link with AES
8-bit 25 mA Voltage switch LED Driver with 400kHz I2C interface in TSSOP16 package.
Master I2C-bus controller with UART interface
Dual low-ohmic double-pole double-throw analog switch
4-bit 25 mA Voltage switch LED Driver with 1 MHz I2C interface in TSSOP16 package.
NTAG 5 link
SPI to I2C-bus interface
Dual Supply 3-channel multipoint Fast-mode Plus differential I2C-bus buffer with hot-swap logic
Quad 1-of-2 video multiplexer/demultiplexer
Low-voltage 8-bit I2C-bus and SMBus low power I/O port with interrupt, weak pull-up and Agile I/O
Remote 8-bit I/O expander for Fm+ I2C-bus with interrupt
Triple low-ohmic single-pole double-throw analog switch
5-channel I2C-bus hub
Remote 8-bit I/O expander for I2C-bus with interrupt
Single low-ohmic 8-channel analog switch
NTAG 5 switch
PCA9516PW
Fm+ I2C-bus advanced stepper motor controller
Octal SMBus and I2C registered interface
8-bit I2C-bus and SMBus I/O port with interrupt
8-bit I2C-bus and SMBus I/O port with interrupt
Bidirectional voltage-level translator for open-drain and push-pull applications
Low-voltage 8-bit I2C-bus and SMBus low power I/O port with interrupt, weak pull-up
Fm+ I2C-bus stepper motor controller
Single UART with I2C-bus/SPI interface, 64 bytes of transmit and receive FIFOs, IrDA SIR built-in support
65 mA 8-bit 2-wire bus output port
Low-voltage 8-bit I2C-bus and SMBus low power I/O port with interrupt, reset and Agile I/O
8-channel constant current LED driver with output error detection
2-to-1 I2C-bus controller selector with interrupt logic and reset
Master I2C-bus controller with UART interface
4-bit multiplexed/1-bit latched 5-bit I2C EEPROM DIP switch
Low-voltage 8-bit I2C-bus I/O port with interrupt and reset
8-bit I2C-bus and SMBus I/O port with 2-kbit EEPROM
8-bit I2C-bus and SMBus, level translating, low voltage GPIO with reset and interrupt
8-bit 25 mA Voltage switch LED Driver with 400kHz I2C interface in TSSOP16 package.
Low power 3V smart card interface
Low-Cost Microcontrollers (MCUs) based on Arm® Cortex®M0+ Cores
I2C-bus to SPI bridge
4-channel ultra-low voltage, Fm+ I2C-bus switch with reset
Remote 8-bit I/O expander for Fm+ I2C-bus with interrupt and reset
Low-voltage 8-bit I2C-bus and SMBus low power I/O port with interrupt, weak pull-up and Agile I/O
Remote 8-bit I/O expander for Fm+ I2C-bus with interrupt
Low-Cost Microcontrollers (MCUs) based on Arm® Cortex®M0+ Cores
Remote 8-bit I/O expander for Fm+ I2C-bus with reset
8-bit I2C-bus and SMBus low power I/O port with interrupt and reset
18 V tolerant SPI 16-bit/8-bit GPI with INT
8-bit I2C-bus and SMBus I/O port with reset
18 V tolerant SPI 8-bit GPI with maskable INT - AEC_Q100 compliant
8-bit I2C-bus and SMBus low power I/O port with interrupt