SOT646-1: TSSOP64 | NXP Semiconductors

SOT646-1: TSSOP64


Overview

plastic, thin shrink small outline package; 64 leads; 0.5 mm pitch; 17 mm x 6.1 mm x 1.2 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TSSOP64 surface mount double TSSOP 17 x 6.1 x 1.2 64 plastic
Manufacture Code Reference Codes Issue Date
SOT646 MO-153(JEDEC 2003-02-18
Part Description Quick access
16-bit LVTTL-to-GTL/GTL+ bus transceiver with live insertion