Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT552-1 | TSSOP10 | surface mount | double | TSSOP | 3 x 3 x 1.1 | 10 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT552 | 2021-07-08 |
Part | Description | Quick access |
---|---|---|
PCA9614DP | Dual Supply 2-channel multipoint Fast-mode Plus differential I2C-bus buffer | View parametrics |
PCA9615DP | Dual Supply 2-channel multipoint Fast-mode Plus differential I2C-bus buffer with hot-swap logic | View parametrics |
PCA9632DP2 | I2C 5 V Voltage Source LED Controller | View parametrics |
PCA9527DP | Dual Supply 3-channel bidirectional bus extender for HDMI, I2C-bus and SMBus | View parametrics |
PCA9537DP | 4-bit I2C-bus and SMBus low power I/O port with interrupt and reset | View parametrics |
PCF85363ATT1 | Tiny real-time clock/calendar | View parametrics |
PCF85263ATT1 | Tiny Real-Time Clock/calendar with alarm function, battery switch-over, time stamp input, and I2C-bus | View parametrics |
NVT2003DP | Bidirectional voltage-level translator for open-drain and push-pull applications | View parametrics |