SOT480-1: TSSOP48 | NXP Semiconductors

SOT480-1: TSSOP48


Overview

plastic, thin shrink small outline package; 48 leads; 0.4 mm pitch; 9.7 mm x 4.4 mm x 0.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TSSOP48 surface mount double TSSOP 9.7 x 4.4 x 0.9 48 plastic
Manufacture Code Reference Codes Issue Date
SOT480 MO-153(JEDEC 2003-02-18