SOT1771-1: TSSOP24 | NXP Semiconductors

SOT1771-1: TSSOP24


Overview

TSSOP24, plastic, thin shrink small outline package; 24 terminals; 0.65 mm pitch; 5.6 mm x 7.8 mm x 1.05 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TSSOP24 through-hole mount double TSSOP 5.6 x 7.8 x 1.05 24 plastic
Manufacture Code Reference Codes Issue Date
98ASH70455 2017-06-11