SOT647-1: TSSOP80 | NXP Semiconductors

SOT647-1: TSSOP80


Overview

plastic thin shrink small outline package; 80 leads; body width 6.1 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TSSOP80 surface mount double TSSOP 80 plastic
Manufacture Code Reference Codes Issue Date
SOT647 MO-153(JEDEC 2003-02-18