SOT607-1: TSSOP30 | NXP Semiconductors

SOT607-1: TSSOP30


Overview

plastic thin shrink small outline package; 30 leads; body width 4.4 mm; lead pitch 0.5 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TSSOP30 surface mount double TSSOP 30 plastic
Manufacture Code Reference Codes Issue Date
SOT607 MO-153(JEDEC 2003-02-18