SOT403-2: TSSOP16 | NXP Semiconductors

SOT403-2: TSSOP16


Overview

TSSOP16, plastic, thin shrink small outline package; 16 terminals; 0.65 mm pitch; 4.4 mm x 5 mm x 1.05 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TSSOP16 surface mount double TSSOP 4.4 x 5 x 1.05 16 plastic
Manufacture Code Reference Codes Issue Date
98ASH70246A TS-PDSO-G14(JEDEC 2017-06-11