SOT402-1: TSSOP14 | NXP Semiconductors

SOT402-1: TSSOP14


Overview

plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TSSOP14 surface mount double TSSOP 5 x 4.4 x 1.1 14 plastic
Manufacture Code Reference Codes Issue Date
SOT402 MO-153(JEDEC 2003-02-18
Part Description Quick access
4-bit GTL to GTL buffer
Dual supply translating transceiver; open drain; auto direction sensing
4-bit LVTTL to GTL transceiver
8-bit microcontrollers with two-clock 80C51 core, 1 kB 3 V flash with 128-byte RAM
RTC IC with 1 MHz I2C interface in TSSOP14 package.
Low power, low price, low pin count (14 pin) microcontroller with 1 kbyte OTP
 Dual supply translating transceiver; open drain; auto direction sensing
Safety System Basis Chip for Domain Controller, pre-prog, fit for ASIL D
2-channel I2C-bus switch with interrupt logic and reset
Automotive RTC IC with 6.25 MHz SPI interface in TSSOP14 package.
PCA9543CPW
2-channel I2C-bus multiplexer and interrupt logic
8-bit microcontroller with accelerated two-clock 80C51 core, 2 kB 3 V byte-erasable flash with 8-bit ADC
RTC IC with 8 MHz SPI interface in TSSOP14 package.
FlexRay node transceiver (Clamp 15)
8-bit microcontrollers with two-clock 80C51 core, 1 kB 3 V flash with 128-byte RAM
Dual supply translating transceiver; open drain; auto direction sensing
8-bit microcontrollers with accelerated two-clock 80C51 core 2 kB 3 V flash with 8-bit A/D converter