SOT362-1: TSSOP48


Overview

plastic, thin shrink small outline package; 48 leads; 0.5 mm pitch; 12.8 mm x 6.1 mm x 1.2 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TSSOP48 surface mount double TSSOP 12.8 x 6.1 x 1.2 48 plastic
Manufacture Code Reference Codes Issue Date
SOT362 MO-153(JEDEC 2003-02-19
Part Description Quick access
22-bit bi-directional low voltage translator
32 x 4 universal LCD driver for low multiplex rates
Automotive 32 x 4 LCD driver for low multiplex rates
14-bit SSTL_2 registered driver with differential clock inputs
Automotive 36 × 4 LCD segment driver
3.3 V, 5 V UART, 3.125 Mbit/s, with 256-byte FIFO
Automotive 36 × 4 LCD segment driver
Universal LCD driver for low multiplex rates
PCF8551BTT
Universal 36 × 4 LCD segment driver
9-bit to 18-bit HSTL-to-LVTTL memory address latch