SOT360-2: TSSOP20 | NXP Semiconductors

SOT360-2: TSSOP20


Overview

TSSOP20, plastic, thin shrink small outline package; 20 terminals; 0.65 mm pitch; 4.4 mm x 6.5 mm x 1.05 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TSSOP20 surface mount double TSSOP 4.4 x 6.5 x 1.05 20 plastic
Manufacture Code Reference Codes Issue Date
98ASH70169A TS-PDSO-G20(JEDEC 2017-06-11
Part Description Quick access
S08SF 8-bit MCU, S08 core, 4KB Flash, 40MHz, SOP 20
8-bit MCU, S08 core, 16KB Flash, 40MHz, -40/+105degC, Automotive Qualified, SOP 20
16-bit MCU, S12 core, 32KB Flash, 25MHz, -40/+105degC, Automotive Qualified, SOP 20
S08SH 8-bit MCU, S08 core, 32KB Flash, 40MHz, SOP 20
16-bit MCU, S12 core, 16KB Flash, 25MHz, -40/+105degC, Automotive Qualified, SOP 20
8-bit MCU, S08 core, 8KB Flash, 20MHz, -40/+125degC, Automotive Qualified, SOP 20
8-bit MCU, S08 core, 16KB Flash, 20MHz, -40/+125degC, Automotive Qualified, SOP 20
S08SL 8-bit MCU, S08 core, 8KB Flash, 40MHz, SOP 20
S08SH 8-bit MCU, S08 core, 32KB Flash, 40MHz, SOP 20
8-bit MCU, HC08 core, 16KB Flash, 8MHz, -40/+105degC, Automotive Qualified, SOP 20
S08SH 8-bit MCU, S08 core, 16KB Flash, 40MHz, SOP 20
8-bit MCU, S08 core, 16KB Flash, 20MHz, -40/+105degC, Automotive Qualified, SOP 20
5V Full-featured MCU with Rich Analog
8-bit MCU, S08 core, 8KB Flash, 20MHz, -40/+125degC, Automotive Qualified, SOP 20
S08SL 8-bit MCU, S08 core, 8KB Flash, 40MHz, SOP 20
8-bit MCU, HC08 core, 8KB Flash, 8MHz, -40/+85degC, Automotive Qualified, SOP 20
8-bit MCU, S08 core, 8KB Flash, 40MHz, -40/+125degC, Automotive Qualified, SOP 20
S08SL 8-bit MCU, S08 core, 8KB Flash, 40MHz, SOP 20
8-bit MCU, S08 core, 16KB Flash, 40MHz, -40/+85degC, Automotive Qualified, SOP 20
9S08 UC W/ 32K 0.25UM SGF
8-bit MCU, S08 core, 32KB Flash, 40MHz, -40/+105degC, Automotive Qualified, SOP 20
16-bit MCU, S12 core, 16KB Flash, 25MHz, -40/+125degC, Automotive Qualified, SOP 20
S08SH 8-bit MCU, S08 core, 16KB Flash, 40MHz, SOP 20
8-bit MCU, S08 core, 4KB Flash, 40MHz, -40/+105degC, Automotive Qualified, SOP 20
8-bit MCU, S08 core, 8KB Flash, 40MHz, -40/+125degC, Automotive Qualified, SOP 20
5V Full-featured MCU with Rich Analog
8 BIT,HCS08L Core,16k Flash
16-bit MCU, S12 core, 16KB Flash, 25MHz, -40/+85degC, Automotive Qualified, SOP 20
16-bit MCU, S12 core, 32KB Flash, 25MHz, -40/+85degC, Automotive Qualified, SOP 20
16-bit MCU, S12 core, 32KB Flash, 25MHz, -40/+125degC, Automotive Qualified, SOP 20
8-bit MCU, S08 core, 16KB Flash, 40MHz, -40/+85degC, Automotive Qualified, SOP 20
8-bit MCU, S08 core, 8KB Flash, 20MHz, -40/+105degC, Automotive Qualified, SOP 20
S08 8-bit MCU, 16KB Flash, 20MHz, -40/+125degC, Automotive Qualified, SOP 20
S08EL 8-bit MCU, S08 core, 32KB Flash, 40MHz, SOP 20
S08PA 8-bit MCU, S08 core, 8KB Flash, SOP 20
8-bit MCU, S08 core, 8KB Flash, 40MHz, -40/+85degC, Automotive Qualified, SOP 20
8-bit MCU, S08 core, 8KB Flash, 40MHz, -40/+105degC, Automotive Qualified, SOP 20
8-bit MCU, S08 core, 16KB Flash, 40MHz, -40/+105degC, Automotive Qualified, SOP 20
8-bit MCU, S08 core, 16KB Flash, 40MHz, -40/+125degC, Automotive Qualified, SOP 20
S08EL 8-bit MCU, S08 core, 16KB Flash, 40MHz, SOP 20
S08PT 8-bit MCU, S08 core, 8KB Flash, SOP 20
8-bit MCU, S08 core, 4KB Flash, 40MHz, -40/+125degC, Automotive Qualified, SOP 20
S08PT 8-bit MCU, S08 core, 16KB Flash, SOP 20
S08SH 8-bit MCU, S08 core, 8KB Flash, 40MHz, SOP 20
5V Full-featured MCU with Rich Analog
S08SH 8-bit MCU, S08 core, 4KB Flash, 40MHz, SOP 20
S08SH 8-bit MCU, S08 core, 4KB Flash, 40MHz, SOP 20
8-bit MCU, S08 core, 16KB Flash, 20MHz, -40/+125degC, Automotive Qualified, SOP 20
8-bit MCU, S08 core, 4KB Flash, 40MHz, -40/+85degC, Automotive Qualified, SOP 20
8-bit MCU, S08 core, 32KB Flash, 40MHz, -40/+125degC, Automotive Qualified, SOP 20
S08SH 8-bit MCU, S08 core, 8KB Flash, 40MHz, SOP 20
8-bit MCU, S08 core, 32KB Flash, 40MHz, -40/+85degC, Automotive Qualified, SOP 20
8-bit MCU, S08 core, 16KB Flash, 40MHz, -40/+125degC, Automotive Qualified, SOP 20
5V Full-featured MCU with Rich Analog
8-bit MCU, S08 core, 32KB Flash, 40MHz, -40/+125degC, Automotive Qualified, SOP 20
8-bit MCU, S08 core, 8KB Flash, 20MHz, -40/+85degC, Automotive Qualified, SOP 20
S08SH 8-bit MCU, S08 core, 16KB Flash, 40MHz, SOP 20
8-bit MCU, HC08 core, 16KB Flash, 8MHz, -40/+85degC, Automotive Qualified, SOP 20
8-bit MCU, S08 core, 16KB Flash, 40MHz, -40/+85degC, Automotive Qualified, SOP 20
8-bit MCU, S08 core, 8KB Flash, 40MHz, -40/+105degC, Automotive Qualified, SOP 20
8-bit MCU, S08 core, 32KB Flash, 40MHz, -40/+85degC, Automotive Qualified, SOP 20