4K dart BCON for MIPI camera module for i.MX 8M Plus | NXP Semiconductors

4K dart BCON for MIPI camera module for i.MX 8M Plus Applications Processor

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

i.MX 8 Applications Processors

Features

Image Sensor

  • On Semiconductor Premium 4K with superb HDR high performance RGB Bayer CMOS sensor
  • 8MP (3840 px x 2160 px)
  • 2.1 µm Backside Illuminated (BSI) pixel
  • Electronic rolling shutter
  • Operating point:
    • 3 exposure HDR mode with on-chip reconstruction
    • 120 dB Dynamic Range

Frame Rate

  • 30fps@4K

Interface

  • MIPI CSI-2
  • 4-Lane D-Phy
  • Basler BCON for MIPI interface

Basic V4L2 driver

  • Basic functionality to work with the camera module
  • Auto features
  • Driver integrated into NXP Software BSP

Basler Pylon Software Suite

  • Unified SDK for BCON for MIPI, USB3 Vision and GigE Vision cameras
  • Camera access from source code, GUI or 3rd party software
  • Full feature support including guidance, tooltips, error handling
  • Easy-to-use and high-performance pylon viewer for camera evaluation
  • Important Machine Vision features:
    • Triggering
    • Individual image capture
    • Highly differentiated camera configuration option
  • Easy access to custom features
  • GenTL and Basler pylon APIs
  • Driver available on www.baslerweb.com/nxp-software

4K lens

  • Easy to exchange M12 (S-Mount) lens
  • 4K Resolution
  • 4.0 mm Focal length, 116° horizontal field of view

Flat flex cable

  • 0.2 m flexible flat cable

More

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.