SABRE Board for Smart Devices Based on the i.MX 6QuadPlus Applications Processors

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

i.MX 6 Processors

Features

Processor

  • i.MX 6QuadPlus* processor*can be configured as i.MX 6DualPlus processor

Memory

  • 1 GB DDR3 SDRAM
  • 8 GB eMMC Flash

Connectivity

  • Mini PCIe connector
  • 2x full-size SD/MMC card slots
  • SATA 22-pin connector
  • 10/100/1000 Ethernet port
  • 1x micro USB 2.0 OTG connector
  • JTAG connector (10-pin)
  • 1x Serial-to-USB connector (for JTAG)

Power Management

  • NXP® PF0100F9 PMIC

Display

  • 2x LVDS connectors
  • HDMI display interface connector
  • LCD expansion connector (parallel, 24-bit)
  • MIPI DSI connector

Audio

  • Stereo audio codec
  • Microphone and headphone jacks

Sensors

  • NXP MMA8451 3-Axis Accelerometer
  • NXP MAG3110 3D Magnetometer

Expansion Port

  • Serial camera connector
  • I²C, SSI, SPI signals

Buy Options

MCIMX6QP-SDB-Image

Click to expand

  • MCIMX6QP-SDB
    Active

  • i.MX 6QP Consumer Development Platform.

  • $562.35 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

1-5 of 50 documents

Show All

Design Files

Quick reference to our design files types.

1 design file

  • Printed Circuit Boards and Schematics

    Design files, including hardware schematics, Gerbers, and OrCAD files for i.MX 6QuadPlus (i.MX 6DualPlus emulation)

    Account Required

Software

Quick reference to our software types.

1-5 of 102 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?