i.MX 6Quad SABRE Development Board | NXP Semiconductors

SABRE Board for Smart Devices Based on the i.MX 6Quad Applications Processors

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

i.MX 6 Processors

Features

Processor

    *can be configured as i.MX 6 Dual processor

  • i.MX 6Quad* processor

Power Management

  • NXP® PF0100 PMIC

Memory

  • 1 GB DDR3 SDRAM
  • 8 GB eMMC Flash

Connectivity

  • Mini PCIe connector
  • 2x full-size SD/MMC card slots
  • SATA 22-pin connector
  • 10/100/1000 Ethernet port
  • 1x micro USB 2.0 OTG connector

Display

  • 2x LVDS connectors
  • HDMI display interface connector
  • LCD expansion connector (parallel, 24-bit)

Audio

  • Stereo audio codec
  • 2x 3.5mm audio ports
  • NXP MMA8451 3-Axis Accelerometer
  • NXP MAG3110 3D Magnetometer
  • JTAG connector (20-pin)

More

Buy Options

MCIMX6Q-SDB-Image

Click to expand

  • MCIMX6Q-SDB
    Active

  • SABRE Board, Hardware, i.MX 6Quad/6Dual, No Display, No Camera.

  • $562.35 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 5
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

1-10 of 37 documents

Compact List

Fact Sheet (1)
Release Note (5)
Supporting Information (30)
Show All

Design Resources

Related Hardware

Quick reference to our board types.

3 hardware offerings

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Design Files

Quick reference to our design files types.

1 design file

  • Printed Circuit Boards and Schematics

    Design files, including hardware schematics, Gerbers, and OrCAD files for i.MX 6Quad (i.MX 6Dual emulation)

    Account Required

Software

Quick reference to our software types.

1-5 of 88 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.