PCA9422 Ultra Low Power Charger+Gauge PMIC for RT5/6/700

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Roll over image to zoom in

Block Diagram

PCA9422

PCA9422 Block Diagram

Features

Three Step-Down DC/DC Converters

  • Very low quiescent current
  • Programmable output voltage
  • SW1: core buck converter, 0.4 V~1.975 V output, 6.25 mV/step, up to 300 mA
  • SW2: system buck converter, 0.4 V~3.4 V output, 25 mV/step, up to 500 mA
  • SW3: core buck converter, 0.4 V~1.975 V output, 6.25 mV/step, up to 300 mA
  • Low power mode for extra power saving

One Buck-Boost Converter

  • Ultra-low quiescent current
  • Seamlessly transition between Buck, Boost and Buck-Boost modes
  • 2.5 V~5.5 V input and 1.8 V~5.0 V output, 25 mV/step, up to 500 mA

Four LDOs

  • Programmable output voltage regulation
  • LDO1: always-on LDO, 0.8 V~3.0 V output, 25 mV/step, up to 10 mA
  • LDO2: system LDO/Load switch, 0.5 V~1.95 V output, 25 mV/step, up to 200 mA
  • LDO3: system LDO/Load switch, 0.5 V~1.95 V output, 25 mV/step, up to 200 mA
  • LDO4: LDO, 0.8 V~3.3 V output, 25 mV/step, up to 200 mA

Linear Battery Charger for Charging Single Cell Li-Ion Battery

  • Programmable constant current, constant voltage regulation, automatic recharge voltage and termination current threshold
  • Built-in protection features and JEITA compliant
  • Battery attached detection

Documentation

Quick reference to our documentation types.

2 documents

Support

What do you need help with?