BYLink System Power Platform
This platform facilitates the design of safe power management systems thanks to a portfolio of configurable and linkable devices. It simplifies complex power supply subsystems into a single smart solution.
The VR5510 is NXP’s multi-channel high-voltage PMIC device designed to be used for high performance automotive and industrial applications. The VR5510 is designed specifically for the S32G vehicle network processor family targeting service-oriented gateways, domain controllers, and safety controller applications.
Integrated and independent voltage monitoring circuits ensure compliance with ISO 26262 standard and functional safety up to ASIL D level. The VR5510 is also available as a standard ASIL B device or a non-safety device for applications that have different ISO compliance requirements.
The VR5510 is also suitable for a variety of applications including infotainment, ADAS, vision, and radar either as a standalone power solution or in combination with other NXP PMICs like PF502x family or PF8x family.
Part numbers include: MVR5510AMBA0ES, MVR5510AMBA4ES, MVR5510AMBA6ES, MVR5510AMBAHES, MVR5510AMBALES, MVR5510AMBANES, MVR5510AMDA0ES, MVR5510AMDA4ES, MVR5510AMDA6ES, MVR5510AMDAHES, MVR5510AMDALES, MVR5510AMDANES, MVR5510AMMA0ES, MVR5510AMMA4ES, MVR5510AMMA6ES, MVR5510AMMAHES, MVR5510AMMALES, MVR5510AMMANES, MVR5510AVMA0EP, MVR5510AVMA4EP, MVR5510AVMA6EP, MVR5510AVMAHEP, MVR5510AVMALEP, MVR5510AVMANEP.
Part number | Target Market | OTP ID | NXP Processor | System comments | Safety Grade | Package |
---|---|---|---|---|---|---|
MVR5510AMDA0ES | Automotive | N/A | N/A | Non-programmed | ASILD | HVQFN56 (WF-type) 56 pin QFN, 0.5 mm pitch 8 mm x 8mm x 0.85 mm body |
MVR5510AMBA0ES | N/A | N/A | Non-programmed | ASILB | ||
MVR5510AMMA0ES | N/A | N/A | Non-programmed | QM | ||
MVR5510AMDA4ES | DA4 | S32G274A | LPDDR4 Memory, S32G-VNP-RDB3 Reference Board | ASILD | ||
MVR5510AMBA4ES | BA4 | LPDDR4 Memory, S32G-VNP-RDB3 Reference Board | ASILB | |||
MVR5510AMMA4ES | MA4 | LPDDR4 Memory, S32G-VNP-RDB3 Reference Board | QM | |||
MVR5510AMDAHES | DAH | LPDDR4 Memory, S32G-VNP-RDB2 Reference Board | ASILD | |||
MVR5510AMBAHES | BAH | LPDDR4 Memory, S32G-VNP-RDB2 Reference Board | ASILB | |||
MVR5510AMMAHES | MAH | LPDDR4 Memory, S32G-VNP-RDB2 Reference Board | QM | |||
MVR5510AMDA6ES | DA6 | DDR3L Memory | ASILD | |||
MVR5510AMBA6ES | BA6 | DDR3L Memory | ASILB | |||
MVR5510AMMA6ES | MA6 | DDR3L Memory | QM |
Part number | Target Market | OTP ID | NXP Processor | System comments | Safety Grade | Package |
---|---|---|---|---|---|---|
MVR5510AVMA0EP | Industrial | N/A | S32G274A | Non-programmed | QM | HVQFN56 56 pin QFN, 0.5 mm pitch 8 mm x 8mm x 0.85 mm body |
MVR5510AVMA4EP | MA4 | LPDDR4 Memory | ||||
MVR5510AVMAHEP | MAH | LPDDR4 Memory | ||||
MVR5510AVMA6EP | MA6 | DDR3L Memory |
This platform facilitates the design of safe power management systems thanks to a portfolio of configurable and linkable devices. It simplifies complex power supply subsystems into a single smart solution.
Quick reference to our documentation types.
1-5 of 27 documents
Please wait while your secure files are loading.
1-5 of 10 hardware offerings
Additional hardware available. View our featured partner solutions.
1 hardware offering
To find additional partner offerings that support this product, visit our Partner Marketplace.
Quick reference to our software types.
2 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
2 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1 engineering service
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
3 trainings