SJA1110-EVM Evaluation Board | NXP Semiconductors

SJA1110-EVM Evaluation Board

Roll over image to zoom in

Supported Devices

Interfaces

Automotive Ethernet Switches and Network Controllers

Automotive Ethernet PHYs

Power Management

System Basis Chips

Features

General

  • Connects directly to PC via USB
  • Connects to i.MX and S32x processor evaluation boards
  • Enables fast prototyping of ECUs
  • Show all features of SJA1110 series
  • OPEN Alliance TC10 wake-up forwarding
  • Cascaded switch configuration
  • 3x SFI and SFI+ connectors for up to 2.5 Gbps PHYs

Buy Options

SJA1110-EVM-V2-Image

Click to expand

  • SJA1110-EVM-V2
    Active

  • SJA1110-EVM Evaluation Board.

  • $1154.60 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

1 document

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

1 hardware offering

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Software

Quick reference to our software types.

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.