SJA1110 Ethernet Switch Example Board | NXP Semiconductors

SJA1110 100Base-T1 Multi-Gig Ethernet Switch Example Board

Roll over image to zoom in

Block Diagram

MR-T1ETH8

MR-T1ETH8 Block diagram

Supported Devices

Power Management

System Basis Chips

Security and Authentication

Authentication

Interfaces

Automotive Ethernet Switches and Network Controllers

Features

General

  • Ethernet interfaces: 6x 100BASE-T1 PHYs, 1x 100BASE-TX and 1x 1000BASE-T interfaces
  • Optional secure storage with NFC support for fast IP configuration
  • Supply monitoring via VR5510
  • Wake-up Ethernet (OPEN Alliance-TC10)

Buy Options

MR-T1ETH8-Image

Click to expand

  • MR-T1ETH8
    Active

  • SJA1110 100Base-T1 Multi-Gig Ethernet Switch Example Board.

  • $179.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

1 document

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.