Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935408862012
Details
Quantity
Unit Pricing
1 - 25 | $2.42 |
26 - 99 | $2.23 |
100+ | $2.05 |
Order
Normally ships in 1-2 business days.
Order from distributorsParameter | Value |
---|---|
MCU Supported | i.MX 8ULP |
Supply Voltage [min] (V) | 2.7 |
Supply Voltage [max] (V) | 5.5 |
Output Current (A) | 1 |
Number of Buck Regulators | 4 |
Number of LDO | 5 |
Switching Frequency LV Buck (MHz) | 2 |
Number of Boost Regulators | 0 |
Parameter | Value |
---|---|
Number of Channels | 9 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Safety Level | QM |
Device Function | PMIC for low power applications |
Interface and Input Control | I2C |
Additional Features - Analog | 2.86 mm x 2.46 mm, 42-bumps Wafer level CSP package, DVS support (Buck2/3), Four load switches, Ultra low Iq current |
Junction Temperature (Min to Max) (℃) | -40 to 125 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PCA9460BUKZ(935408862012) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 4.811376186 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
PCA9460BUKZ (935408862012) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCA9460BUKZ (935408862012) | 854239 |
The PCA9460 family is designed for ultra-low-power application such as smart home, building safety and security, wearables, smart and medium appliances.