Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LBGA144: LBGA144, plastic, low profile ball grid array; 144 balls; 1 mm pitch; 13 mm x 13 mm x 1.46 mm body
12NC: 935313987557
Details
Order
Parameter | Value |
---|---|
Operating Frequency [Max] (MHz) | 66 |
Flash (kB) | 512 |
RAM (kB) | 64 |
GPIO | 96 |
Parameter | Value |
---|---|
Supply Voltage [min] (V) | 3 |
Supply Voltage [max] (V) | 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCF52258CVN66(935313987557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 443.7 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCF52258CVN66 (935313987557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | Footprint | Capture Symbol |
---|---|---|---|---|
MCF52258CVN66 (935313987557) | 854231 | 3A991A2 | PDF | Cadence Allegro(dra) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCF52258CVN66 (935313987557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCF52258CVN66 (935313987557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCF52258CVN66 (935313987557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MCF52258CVN66 (935313987557) | 2017-08-24 | 2017-11-21 | 201707002F01 | MCF5225X Fab Site Expansion (TSMC3 to NXP-CHD) |
The MCF5225x family consists of highly integrated devices with on-chip USB, Ethernet, CAN and encryption functions featuring the complete MQX™ RTOS software at no additional cost. This solution is ideal for factory automation, building control and medical applications.