MCF52235 Evaluation Board | NXP Semiconductors

MCF52235 Evaluation Board

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

ColdFire® V2 MCUs

Features

Memory devices

  • 256 KB flash internal to the MCF52235 device

User interface

  • Ethernet port 10/100 Mb/s with on-chip PHY
  • Abort/IRQ7 logic switch (debounced)
  • PLL clocking options - oscillator, crystal or SMA for external clocking signals
  • 3 - UART interfaces (auxiliary RS-232 serial port)and standard DB9 connections.
  • Supports Zigbee-ready RF daughter card.
  • Breakout connector for serial interfaces (including I2C, QSPI, GPIO, and ADC)
  • LEDs for power-up indication, general purpose I/O, and timer output signals
  • Power over Ethernet
  • Potentiometer and light sensor dedicated to the ADC
  • CAN transceiver interface>
  • BDM/JTAG interface
  • Software
  • Resident firmware package that provides a self-contained programming and operating environment (dBUG)
  • Evaluation software from leading third-party tool vendors
  • InterNiche TCP/IP Stack

Software

  • Resident firmware package that provides a self-contained programming and operating environment (dBUG)
  • Evaluation software from leading third-party tool vendors
  • InterNiche TCP/IP Stack

Documentation

Quick reference to our documentation types.

6 documents

Compact List

Errata (1)
Fact Sheet (2)
Supporting Information (3)

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.