MCF5213 Evaluation Board | NXP Semiconductors

MCF5213 Evaluation Board

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

ColdFire® V2 MCUs

Features

Processor

  • MCF5213 CPU

Memory

  • 256K Byte Flash (on-chip), 32K Byte SRAM (on-chip)

Connectivity

  • MCU port
  • 60-pin I/O port
  • BDM / JTAG Port
  • 26-pin development port
  • UART0 / Terminal Port w/ RS-232 DB9-S Connector
  • UART1 Port w/ RS-232 DB9-S Connector
  • UART2 / CAN port w/ RS-232 and 1 Mbaud CAN transceiver

Power Management

  • +25 VDC, 9 VDC typical power input
  • Current Consumption: 100 ma typical @ 9VDC input
  • Regulated +3.3 V power supply w/ indicator
  • 2 User Push Switches

Size

  • Size 3.5 x 5.5 +5 -

User Components

  • RESET switch and indicator
  • 4 User Indicators (LEDs)
  • 2 User Push Switches
  • 2.4 GHz Zigbee capable RF Transceiver
  • 8 MHz reference crystal
  • External clock options

More

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

5 design files

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.