MCF52223 Evaluation Board | NXP Semiconductors

MCF52223 Evaluation Board

More

Product Details

Supported Devices

Processors and Microcontrollers

ColdFire® V2 MCUs

Features

Memory Devices

  • 32-Kbyte SRAM internal to the MCF52223 device
  • 256-Kbyte Flash internal to the MCF52223 device

User Interface

  • USB 2.0 On-The-Go module
  • Abort/IRQ7 logic switch (debounced)
  • PLL Clocking options - Oscillator, Crystal, or SMA for external clocking signals
  • 3 - UART interfaces (auxiliary RS-232 serial port) and standard DB9 connections
  • Supports Zigbee-ready RF daughter card
  • Breakout connector for serial interfaces (including I2C, QSPI, GPIO, and ADC)
  • LEDs for power-up indication, general-purpose I/O, and timer output signals
  • Potentiometer and light sensor dedicated to the ADC
  • CAN transceiver interface
  • BDM/JTAG interface

Software

  • Resident firmware package that provides a self-contained programming and operating environment (dBUG)
  • Evaluation software from leading third-party tool vendors

Buy Options

M52223EVB-Image

Click to expand

  • M52223EVB
    Active

  • MCF52223 EVALUATION BOARD.

  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.