M52223EVB Product Information|NXP

Buy Options

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
MCF52223 EVALUATION BOARD

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeREACH SVHCWeight (mg)
M52223EVB(935328363598)
Not Available
Not Applicable
Not Available
No Information
999999.9

Quality

Part/12NCSafe Assure Functional Safety
M52223EVB
(935328363598)
No

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
M52223EVB
(935328363598)
847150
EAR99

More about M52223EVB

The M52223EVB evaluation board provides an excellent vehicle for embarking on a high-performance embedded design of the MCF5222x Family of ColdFire® microprocessors. With USB 2.0 On-The-Go connectivity, breakout connectors for serial interfaces (including I2C, QSPI, GPIO, and ADC), and support for a Zigbee-ready daughter card, this complete package includes all the components for realizing a MCF5223x design quickly and easily.

This cost-efficient evaluation kit offers an impressive array of complementary software.  Included with the evaluation kit is a fully licensed, complimentary Special Edition of the CodeWarrior® Development Studio for ColdFire Architectures for development of applications up to 128Kbytes code size, as well as a host of ther low cost and professional tools from leading 3rd party tool vendors.

The evaluation board comes fitted with an 80MHz MCF52223 microcontroller with 256 Kbyte internal flash. The MCF52223 microcontroller has a superset of the same functional modules and interfaces as those on the other devices supported.

See the MCF5222X product page for more information on the differences on how to evaluate each microcontroller using the M52223EVB.

More