MCF52233 Demonstration Board | NXP Semiconductors

MCF52233 Demonstration Board

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

ColdFire® V2 MCUs

Features

Microcontroller

    MCF52233 CPU

  • 60 MHz internal bus
  • 256 kB flash
  • 32 kB RAM
  • 80 LQFP package

Connectivity

  • 8-ch. x 12-bit ADC
  • QSPI, IIC, and CAN Serial ports
  • Fast Ethernet Controller (FEC) and Ethernet PHY (ePHY)
  • (3) UART serial ports with DMA capability
  • BDM / JTAG ports

Sensors

  • 3-axis accelerometer

Components

  • DMA controller with timers
  • Programmable Interrupt timer
  • (4) GPT timers
  • Four User LEDs with enable
  • Two User push switches
  • 5K ohm POT with enable

Software

  • Evaluation software from leading third-party tool vendors
  • Inter-Niche TCP/IP stack

Buy Options

M52233DEMO-Image

Click to expand

  • M52233DEMO
    Active

  • MCF52233 LOW COST EVALUATION BOARD.

  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.