MCF52211 Evaluation Board | NXP Semiconductors

MCF52211 Evaluation Board

Roll over image to zoom in

Product Details

Features

Memory Devices

  • 16-Kbyte SRAM internal to the MCF52211 device
  • 128-Kbyte Flash internal to the MCF52211 device

User Interface

  • USB 2.0 On-The-Go module
  • Abort/IRQ7 logic switch (debounced)
  • PLL Clocking options - Oscillator, Crystal, or SMA for external clocking signals
  • 3 - UART interface
  • Supports Zigbee-ready RF daughter card
  • Breakout connector for serial interfaces (including I2C, QSPI, GPIO, and ADC)
  • LEDs for power-up indication, general-purpose I/O, and timer output signals
  • Potentiometer and light sensor dedicated to the ADC
  • CAN transceiver interface
  • BDM/JTAG interface
  • Super Cap for battery life evaluation

Software

  • Resident firmware package that provides a self-contained programming and operating environment (dBUG)
  • Evaluation software from leading third-party tool vendors

Documentation

Quick reference to our documentation types.

1 document

Design Resources

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.