MCF52255CAF80 Product Information|NXP

Buy Options

MCF52255CAF80

Active

12NC: 935309317557

Details

Order

Order from distributors

Operating Features

ParameterValue
Operating Frequency [Max] (MHz)
80
Flash (kB)
512
RAM (kB)
64
GPIO
56
ParameterValue
Supply Voltage [min] (V)
3
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCF52255CAF80(935309317557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
685.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCF52255CAF80
(935309317557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)FootprintCapture Symbol
MCF52255CAF80
(935309317557)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCF52255CAF80
(935309317557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCF52255CAF80
(935309317557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCF52255CAF80
(935309317557)
2020-10-302020-11-30202007015INXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments
MCF52255CAF80
(935309317557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MCF52255CAF80
(935309317557)
2017-08-242017-11-21201707002F01MCF5225X Fab Site Expansion (TSMC3 to NXP-CHD)

More about MCF5225X

The MCF5225x family consists of highly integrated devices with on-chip USB, Ethernet, CAN and encryption functions featuring the complete MQX™ RTOS software at no additional cost. This solution is ideal for factory automation, building control and medical applications.