Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Regulator, Buck, Quad with up to 4.5A Output and Triple User-programmable LDOs, QFN 56
HVQFN56: plastic, thermally enhanced very thin quad flat non-leaded package; 56 terminals; 0.5 mm pitch; 8 mm x 8 mm x 0.85 mm body
12NC: 935313052557
Details
12NC: 935313052528
Details
Parameter | Value |
---|---|
MCU Supported | LS1046A |
Supply Voltage [min] (V) | 2.8 |
Supply Voltage [max] (V) | 4.5 |
Output Current (A) | 4.5 |
Number of Buck Regulators | 4 |
Number of LDO | 5 |
Switching Frequency LV Buck (MHz) | 2 |
Number of Boost Regulators | 0 |
Number of Channels | 10 |
Parameter | Value |
---|---|
Battery Charger | No battery charger |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Safety Level | QM |
Device Function | DC/DC regulator, PMIC |
Interface and Input Control | I2C |
Additional Features - Analog | Factory programmed LDOs |
Junction Temperature (Min to Max) (℃) | -40 to 125 |
Development Tools | LS1046A-RDB |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC34VR500V8ES(935313052557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 191.4 | |
MC34VR500V8ESR2(935313052528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 191.4 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC34VR500V8ES (935313052557) | No | 3 | 260 | 40 | |||
MC34VR500V8ESR2 (935313052528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MC34VR500V8ES (935313052557) | 854239 |
MC34VR500V8ESR2 (935313052528) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC34VR500V8ES (935313052557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC34VR500V8ESR2 (935313052528) | ||||
MC34VR500V8ES (935313052557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC34VR500V8ES (935313052557) | 2020-03-11 | 2020-03-12 | 202003004I | VR500 Data Sheet Update to Rev 10.0 (Clarification Only) |
MC34VR500V8ESR2 (935313052528) | ||||
MC34VR500V8ES (935313052557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The MC34VR500 power management solution for network processor systems is a high-efficiency, quad buck regulator with up to 4.5 A output and five user-programmable LDOs.