88MW32X 802.11n Wi-Fi® Microcontroller SoC
Design Files
2 design files
-
Design Files - miscellaneous
TX power tables - Sample files for RW612 (BGA package)
-
Design Files - miscellaneous
RW61x OTP fuse map
Sign in for a personalized NXP experience.
Roll over image to zoom in
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
The RW612 is a highly integrated, low-power tri-radio wireless MCU with an integrated MCU and Wi-Fi® 6 + Bluetooth® Low Energy (LE) 5.4 / 802.15.4 radios designed for a broad array of applications, including connected smart home devices, enterprise and industrial automation, smart accessories and smart energy.
The RW612 MCU subsystem includes a 260 MHz Arm® Cortex®-M33 core with Trustzone™-M, 1.2 MB on-chip SRAM and a high-bandwidth Quad SPI interface with an on-the-fly decryption engine for securely accessing off-chip XIP flash.
The RW612 includes a full-featured 1x1 dual-band (2.4 GHz/5 GHz) 20 MHz Wi-Fi 6 (802.11ax) subsystem bringing higher throughput, better network efficiency, lower latency and improved range over previous generation Wi-Fi standards. The Bluetooth LE radio supports 2 Mbit/s high-speed data rate, long range and extended advertising. The on-chip 802.15.4 radio can support the latest Thread mesh networking protocol. In addition, the RW612 can support Matter over Wi-Fi or Matter over Thread offering a common, interoperable application layer across ecosystems and products.
The integrated EdgeLock® Secure Enclave (Core Profile) offers secure boot, secure debug, secure firmware updates and secure life cycle management as well as hardware cryptography and physically unclonable function (PUF) for secure key management.
The advanced design of the RW612 delivers tight integration, low power and highly secure operation in a space- and cost-efficient wireless MCU requiring only a single 3.3 V power supply.
Wireless modules based on the NXP RW612 are offered by leading module manufacturers.
Choose a diagram:
Note: To see the product features close this window.
Product | Wi-Fi I/F | Bluetooth I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
---|---|---|---|---|---|---|---|---|---|
AW-CU570 |
- | - | -40 to 85 | Embedded antenna, U.FL Connector(s) | 2 | SMD | 28 x 15 x 3.15 | FCC, NCC | Hostless |
CMP4612-2-R |
SDIO, USB | UART | -40 to 85 | PCB-trace | 1 | SMD | 16.7 x 27.2 x 3.47 | FCC IC CE | i.MX / i.MX RT |
CMP4612-2C-R |
SDIO, USB | UART | -40 to 85 | U.FL Connector(s) | 1 | SMD | 16.7 x 27.2 x 3.47 | FCC IC CE | i.MX / i.MX RT |
CMP4612-2-EVB |
SDIO, USB | UART | -40 to 85 | PCB-trace | 1 | SMD | 16.7 x 27.2 x 3.47 | FCC IC CE | i.MX / i.MX RT |
LBES0ZZ2FR-580 |
- | - | -40 to 85 | Antenna pin(s) | 1 | SMD | 12 x 11 x 1.4 | TBD | Hostless |
IRIS-W101-00B |
- | - | -40 to 85 | Antenna pin(s) | 1 | SMD | 14.6 x 16.8 x 2.1 | HW qual: ISO-16750; FCC/ISED, RED/UKCA,BTSIG | i.MX RT, MCX |
IRIS-W101-10B |
- | - | -40 to 85 | Antenna pin(s) | 1 | SMD | 14.6 x 16.8 x 2.1 | HW qual: ISO-16750; FCC/ISED, RED/UKCA,BTSIG | i.MX RT, MCX |
IRIS-W106-00B |
- | - | -40 to 85 | Embedded antenna | 1 | SMD | 14.6 x 20.9 x 2.1 | HW qual: ISO-16750; FCC/ISED, RED/UKCA,BTSIG | i.MX RT, MCX |
IRIS-W106-10B |
- | - | -40 to 85 | Embedded antenna | 1 | SMD | 14.6 x 20.9 x 2.1 | HW qual: ISO-16750; FCC/ISED, RED/UKCA,BTSIG | i.MX RT, MCX |
ISP5261-WX |
- | - | -40 to 85 | Embedded Antenna | 1 | SMD | 12 x 12 x 1.8 | - | i.MX RT, MCX |
FCM365X |
UART, SDIO, USB | UART, PCM/I²S | -40 to 85 | PCB antenna, or U.FL Connector (Optional) | 1 | LCC + LGA | 25.5 x 18.0 x 3.16 | Under Planning: CE, FCC, IC, SRRC, RCM, Bluetooth BQB | i.MX / i.MX RT |
| | | | | |
---|---|---|---|---|---|
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
Quick reference to our documentation types.
1-10 of 32 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1-10 of 32 documents
Compact List
2 design files
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
2 design files
1-5 of 6 hardware offerings
Additional hardware available. View our featured partner solutions.
Sign in to access authorized secure files. Learn more about secure access rights.
5 hardware offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 6 hardware offerings
Additional hardware available. View our featured partner solutions.
Quick reference to our software types.
1-5 of 14 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1-5 of 11 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 14 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
4 engineering services
There are no results for this selection.
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
5 trainings
5 trainings
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.