10-Channel Configurable PMIC for i.MX6 and i.MX7 Application Processors

Roll over image to zoom in

Block Diagram

PF3001

PF3001 Block Diagram

Features

System Features

  • 2.8 V to 5.5 V input voltage
  • 10-channel, 6.6 A total power delivery
  • 4-channel configurable buck converters
  • Forced PWM/PFM or APS operation
  • 6 user programmable LDOs
  • Coin cell charger
  • The programmable output voltage, current limit, soft-start, FSW, a fault interrupt
  • Pin compatible with PF3000
  • High power 7 x 7 mm QFN package
  • Automotive, consumer, industrial grades available
  • Output current 2.75 A
  • i.MX6SL, i.MX6SX, i.MX6UL, i.MX7D and i.MX7S MCU supported
  • I²C interface and input control

Product Longevity Program

  • This product is included in the NXP Product Longevity Program ensuring a stable supply of products for your embedded designs. The PF3001 is included in the 10-year program

Part numbers include: MC32PF3001A1EP, MC32PF3001A2EP, MC32PF3001A3EP, MC32PF3001A4EP, MC32PF3001A5EP, MC32PF3001A6EP, MC32PF3001A7EP, MC33PF3001A6ES, MC33PF3001A7ES, MC34PF3001A1EP, MC34PF3001A2EP, MC34PF3001A3EP, MC34PF3001A4EP, MC34PF3001A5EP, MC34PF3001A6EP, MC34PF3001A7EP.

Buy/Parametrics

Quick reference to our part nomenclature.










































































































Documentation

Quick reference to our documentation types.

1-5 of 6 documents

Show All

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.