Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HLQFP48: HLQFP48, plastic, thermal enhanced low profile quad flat package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 1.4 mm body
12NC: 935426122557
Details
Order
12NC: 935426122528
Details
Order
Parameter | Value |
---|---|
AEC-Q100 Temperature Range | grade 1 |
ASIL Certification | up to ASIL A, up to ASIL B |
Additional Features - Security | 1x Fail-safe output, Challenger Watchdog, External IC monitoring, FCCU monitoring, Reset Output, UV/OV Monitoring |
Additional Features - Analog | bus short-circuit to battery, overcurrent, overcurrent protected bus, overtemperature, overvoltage, short-circuit, undervoltage |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Device Function | SMPS, linear regulators, system basis chip |
Diagnostics | SPI |
MCU Supported | MPC56xx, MPC57xx |
Num. of Linear/LDO Regulators | 3 |
Parameter | Value |
---|---|
Number of Boost Regulators | 1 |
Number of Buck Regulators | 2 |
Protection | bus short-circuit to battery, overcurrent, overcurrent protected bus, overtemperature, overvoltage, short-circuit, undervoltage |
Output Current (A) | 1.5 |
Sample Exception Availability | N |
Supply Voltage [min] (V) | 2.7 |
Supply Voltage [max] (V) | 40 |
Recommended Superset | MC33FS6527LAE |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MC33FS6517LAE(935426122557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 187.5 | |
MC33FS6517LAER2(935426122528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 187.5 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC33FS6517LAE (935426122557) | ISO 26262 | 3 | 260 | 40 | |||
MC33FS6517LAER2 (935426122528) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MC33FS6517LAE (935426122557) | 854239 |
MC33FS6517LAER2 (935426122528) | 854239 |
The FS65 system basis chip (SBC) provides power to MCUs and optimizes energy consumption through DC-DC switching regulators, linear regulators and ultra-low-power saving modes.
Featuring: