Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HLQFP48: HLQFP48, plastic, thermal enhanced low profile quad flat package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 1.4 mm body
12NC: 935318601557
Details
Order
12NC: 935318601528
Details
Order
Parameter | Value |
---|---|
AEC-Q100 Temperature Range | grade 1 |
ASIL Certification | up to ASIL C, up to ASIL D |
Additional Features - Security | 2x Fail-safe output, Challenger Watchdog, External IC monitoring, FCCU monitoring, Reset Output, Safe delay, UV/OV Monitoring |
Additional Features - Analog | bus short-circuit to battery, overcurrent, overcurrent protected bus, overtemperature, overvoltage, short-circuit, undervoltage |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Device Function | SMPS, linear regulators, system basis chip |
Diagnostics | SPI |
MCU Supported | MPC56xx, MPC57xx |
Parameter | Value |
---|---|
Num. of Linear/LDO Regulators | 3 |
Number of Boost Regulators | 1 |
Number of Buck Regulators | 2 |
Protection | overcurrent, overtemperature, overvoltage, short-circuit, undervoltage |
Output Current (A) | 1.5 |
Sample Exception Availability | Y |
Supply Voltage [min] (V) | 2.7 |
Supply Voltage [max] (V) | 40 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC33FS6513NAE(935318601557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 187.5 | |
MC33FS6513NAER2(935318601528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 187.5 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC33FS6513NAE (935318601557) | ISO 26262 | 3 | 260 | 40 | |||
MC33FS6513NAER2 (935318601528) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MC33FS6513NAE (935318601557) | 854239 |
MC33FS6513NAER2 (935318601528) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC33FS6513NAE (935318601557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC33FS6513NAER2 (935318601528) | ||||
MC33FS6513NAE (935318601557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC33FS6513NAER2 (935318601528) |
The FS65 system basis chip (SBC) provides power to MCUs and optimizes energy consumption through DC-DC switching regulators, linear regulators and ultra-low-power saving modes.
Featuring: